2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0I6UMN6U3

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
bandwidth
BANDWIDTH
can-bus
CAN_BUS
coding rate (cr)
CODING_RATE__CR_
dimensions
DIMENSIONS
ethernet
ETHERNET
frame store capacity
FRAME_STORE_CAPACITY
frequency coverage
FREQUENCY_COVERAGE
input voltage
INPUT_VOLTAGE
mass
MASS
operating temperature
OPERATING_TEMPERATURE
payload length
PAYLOAD_LENGTH
primary storage
PRIMARY_STORAGE
rs-422
RS_422
secondary storage
SECONDARY_STORAGE
1
0I6UMN6U3
125.000 kHz
Up to 1 Mbits
1, 2, 3 and 4
93.0 x 87.2 x 12.5 mm
Full duplex, 100 Mbits
130000 frames
865.000 to 870.000 MHz
4.5 to 40 V
185 g
-40° to +85°
2 to 250 bytes
128 MB NOR-flash
Full duplex, up to 3 Mbits
1 GB SLC SD card
Show compressed display (1 product)
Order number0I6UMN6U3
Latest change03.04.2024 09:23:02
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties