Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Safety fuse systems
Low-Voltage HRC fuse base
SIEMENS
...
Electrical installation, device
Safety fuse systems
Low-Voltage HRC fuse base
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3NH4030
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
rated current
AAF726 [A]
Rated current [In] for the power loss specification
AAS574 [A]
1
2
3NH4030
3NH4030
LV HRC fuse base size 00, 3-pole 160 A 690 V (1000 V) flat terminals, 95 mm².
LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2
4001869020624
Siemens
LV HRC fuse base Sz. 00, 3-pole 160 A 690 V (1000 V) Flat terminal, 95 mm2
160
160
3NH3051
3NH3051
LV HRC fuse base size 00, 1-pole 160 A 690 V (1000 V) with flat terminals.
LV HRC fuse base Sz. 00, 1-pole 160 A 690 V (1000 V) with flat terminal for snapping onto standard mounting rail
4001869271675
Siemens
LV HRC fuse base Sz. 00, 1-pole 160 A 690 V (1000 V) with flat terminal fo
160
160
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
SIEMENS
- Low-Voltage HRC fuse base
Order number
3NH4030
Latest change
04.05.2022 06:30:20
Unit
Keywords
Device
Electric engineering
Electrical installation
Safety fuse systems
automation
process control engineering
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-14-21-06 Low-Voltage HRC fuse base
ECLASS 11.0
27-14-21-06 Low-Voltage HRC fuse base
ETIM 10.0
EC000067 Low Voltage HRC fuse base
ETIM 9.0
EC000067 Low Voltage HRC fuse base
ETIM 8.0
EC000067 Low Voltage HRC fuse base
ETIM 7.0
EC000067 Low Voltage HRC fuse base