2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6DD16810AF4

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. supply voltage with AC 50 Hz
AAB907 [V]
max. supply voltage with AC 60 Hz
AAB908 [V]
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
6AG13221CF007AA0
6AG1322-1CF00-7AA0
SIPLUS S7-300 SM 322, DQ 8x48 ... 125 V DC/1.5 A -25 ... +70 °C based on 6ES7322
SIPLUS S7-300 SM 322 8DO 48-125V -25...+70°C with conformal coating based on 6ES7322-1CF00-0AA0 . Digital output isolated, 8 DO, 48-125 V DC, 1.5A, 1x 20-pole
4042948494912
Siemens
SIPLUS S7-300 SM 322 8DO 48-125V -25...+70°C with conformal coating based
6AG13261BK022AB0
6AG1326-1BK02-2AB0
SIPLUS S7-300 SM326, F-DI 24x 24 V DC -25 ... +60 °C (70 °C with forced convecti
SIPLUS S7-300 SM 326F DI24 40-pole -25...+60°C (70°C with forced convection) with conformal coating based on 6ES7326-1BK02-0AB0 . Digital input F-DI 24x24 V DC Fail-safe digital input for SIMATIC S7 F-systems with diagnostic alarm
4042948519400
Siemens
SIPLUS S7-300 SM 326F DI24 40-pole -25...+60°C (70°C with forced convect
6AG13217BH014AS0
6AG1321-7BH01-4AS0
SIPLUS S7-300 SM 321, DI 16x24 V DC With conformal coating based on 6ES7321-7BH0
SIPLUS S7-300 SM 321 16DI 0-1 threshold at approx. 11.2 V with conformal coating based on 6ES7321-7BH01-0AB0 . Digital "input SM 321, isolated, ""16 DI " "24 V DC, 1x 20-pole,"" process" interrupt, diagnostics, suitable for isochronous mode operation
4042948506936
Siemens
SIPLUS S7-300 SM 321 16DI 0-1 threshold at approx. 11.2 V with conformal c
6AG13262BF412AB0
6AG1326-2BF41-2AB0
SIPLUS S7-300 SM 326, F-DQ 8x24 V DC/2 A PM -25 ... +60 °C based on 6ES7326-2BF4
SIPLUS S7-300 SM 326F DO8 -25...+60°C with conformal coating based on 6ES7326-2BF41-0AB0 . Digital output F-DO 8x 24 V DC/2A PM fail-safe digital output Sinking-sourcing up to Category 4 (EN 954-1), SIL 3 (IEC 61508)
4042948520406
Siemens
SIPLUS S7-300 SM 326F DO8 -25...+60°C with conformal coating based on
6AG15261BH002AB0
6AG1526-1BH00-2AB0
SIPLUS S7-1500 F-DI 16x24VDC -25 ... +60 °C with conformal coating
SIPLUS S7-1500 F-DI 16x24VDC -25 ... +60°C with conformal coating based on 6ES7526-1BH00-0AB0 . FAILSAFE DIGITAL INPUT MODULE, F-DI "16X24VDC PROFISAFE 35 MM" "WIDTH UP TO PL E (ISO" 13849-1)/ SIL3 (IEC 61508)
4047618072018
Siemens
SIPLUS S7-1500 F-DI 16x24VDC -25 ... +60°C with conformal coating based o
6AG15262BF002AB0
6AG1526-2BF00-2AB0
SIPLUS S7-1500 F-DQ 8x24VDC/2A PPM -25 ... +60 °C with conformal coating
SIPLUS S7-1500 F-DQ 8x24VDC/2A -25 ... +60°C with conformal coating based on 6ES7526-2BF00-0AB0 . F DIGITAL OUTPUT MODULE, F-DQ 8X24VDC 2A "PPM PROFISAFE 35 mm overall" "width UP TO PL E (ISO" 13849-1)/ SIL3 (IEC 61508)
4047618071905
Siemens
SIPLUS S7-1500 F-DQ 8x24VDC/2A -25 ... +60°C with conformal coating based
6AG25261BH001AB0
6AG2526-1BH00-1AB0
SIPLUS S7-1500 F-DI 16x24VDC T1 rail -25 ... +55 °C T1 with 70 °C for 10 min. ba
SIPLUS S7-1500 F DI 16X24VDC HF T1 RAIL -25 ... +55°C T1 (70°C for 10 min) with conformal coating based on 6ES7526-1BH00-0AB0 . FAILSAFE DIGITAL INPUT MODULE, F-DI "16X24VDC PROFISAFE 35 MM" "WIDTH UP TO PL E (ISO" 13849-1)/ SIL3 (IEC 61508)
4047618071103
Siemens
SIPLUS S7-1500 F DI 16X24VDC HF T1 RAIL -25 ... +55°C T1 (70°C for 10 mi
6AG25262BF001AB0
6AG2526-2BF00-1AB0
SIPLUS S7-1500 F-DQ 8x24VDC/2A PPM
SIPLUS S7-1500 F DQ 8x24VDC 2A T1 RAIL -25 ... +55°C T1 70°C for 10 min with conformal coating based on 6ES7526-2BF00-0AB0 . FAILSAFE digital output module F-DQ "8X24VDC 2A PPM PROFISAFE 35MM" "WIDTH up to PL E (ISO" 13849-1)/ SIL3 (IEC 61508)
4047618071011
Siemens
SIPLUS S7-1500 F DQ 8x24VDC 2A T1 RAIL -25 ... +55°C T1 70°C for 10 min
6DD16810EB3
6DD1681-0EB3
SIMATIC TDC SB61
SIMATIC TDC, Binary input SB61 Isolated 24/48 V, 8 BI 24 or 48 V DC, LED display Electrical isolation
Siemens
SIMATIC TDC, Binary input SB61 Isolated 24/48 V, 8 BI 24 or 48 V DC, LED d
6DD16810AE2
6DD1681-0AE2
SIMATIC TDC SB10
SIMATIC TDC, Binary input or output SB10 8 BI or 8 BO, 24 V DC LED display
Siemens
SIMATIC TDC, Binary input or output SB10 8 BI or 8 BO, 24 V DC LED display
6DD16810AF4
6DD1681-0AF4
SIMATIC TDC
SIMADYN D Binary input SB60 8 BI, 115 DC/AC LED indicators Electrical isolation
Siemens
SIMADYN D Binary input SB60 8 BI, 115 DC/AC LED indicators Electrical isol
6DD16810AG2
6DD1681-0AG2
SIMATIC TDC SB70
SIMATIC TDC, Binary output SB70 8 BO, DC/AC max. 120 V, LED indicators Electrical isolation
Siemens
SIMATIC TDC, Binary output SB70 8 BO, DC/AC max. 120 V, LED indicators Ele
6DD16810DH1
6DD1681-0DH1
SIMATIC TDC SB71
SIMATIC TDC, Binary output SB71 8 BO, 24 or 48 V DC LED indicators Electrical isolation
Siemens
SIMATIC TDC, Binary output SB71 8 BO, 24 or 48 V DC LED indicators Electri
6DD16400AH0
6DD1640-0AH0
SIMATIC TDC SM500 8AQ/8AI/16DQ/16DI
SIMATIC TDC Signal module SM500 with 8 AO/8 AI/16 DO/16 DI/ 4 incremental encoder inputs/ 4 absolute value encoder inputs/ 6 LEDs
4019169134774
Siemens
SIMATIC TDC Signal module SM500 with 8 AO/8 AI/16 DO/16 DI/ 4 incremental
6ES72230BD300XB0
6ES7223-0BD30-0XB0
SIMATIC S7-1200 SB 1223, DI 2x24 V DC/DQ 2x24 V DC
SIMATIC S7-1200, Digital I/O SB 1223, 2 DI/2 DO, 2 DI 24 V DC/2 DO 24 V DC
6940408100466
Siemens
SIMATIC S7-1200, Digital I/O SB 1223, 2 DI/2 DO, 2 DI 24 V DC/2 DO 24 V DC
6ES72213BD300XB0
6ES7221-3BD30-0XB0
SIMATIC S7-1200 SB 1221, DI 4x24 V DC 200 kHz
SIMATIC S7-1200, Digital input SB 1221, 4 DI, 24 V DC 200 kHz, Sourcing input
6940408100787
Siemens
SIMATIC S7-1200, Digital input SB 1221, 4 DI, 24 V DC 200 kHz, Sourcing in
6ES72221BD300XB0
6ES7222-1BD30-0XB0
SIMATIC S7-1200 SB 1222, DQ 4x24 V DC 200 kHz
SIMATIC S7-1200, Digital output SB 1222, 4 DQ, 24 V DC 200 kHz
6940408100794
Siemens
SIMATIC S7-1200, Digital output SB 1222, 4 DQ, 24 V DC 200 kHz
6ES72233BD300XB0
6ES7223-3BD30-0XB0
SIMATIC S7-1200 SB 1223, DI 2x24 V DC/DQ 2x24 V DC 200 kHz
SIMATIC S7-1200, Digital I/O SB 1223, 2 DI/2 DQ, 24 V DC 200 kHz
6940408100800
Siemens
SIMATIC S7-1200, Digital I/O SB 1223, 2 DI/2 DQ, 24 V DC 200 kHz
6ES72221AD300XB0
6ES7222-1AD30-0XB0
SIMATIC S7-1200 SB 1222, DQ 4x5 V DC 200 kHz
SIMATIC S7-1200, Digital output SB 1222, 4 DQ, 5V DC 200kHz
6940408100824
Siemens
SIMATIC S7-1200, Digital output SB 1222, 4 DQ, 5V DC 200kHz
Show compressed display (201 products)

Classifications