2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6AG21386AA001BA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
frequency measurement possible
AAB604
function block automatic reset present
AAB614
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
3RK19011GA01
3RK1901-1GA01
AS-i overvoltage protection module IP67, for lightning protection zone 2
AS-i overvoltage protection module IP67, for lightning protection zone 2
4011209859166
Siemens
AS-i overvoltage protection module IP67, for lightning protection zone 2
false
false
3RK14088KE000AA2
3RK1408-8KE00-0AA2
AS-i ground fault module IP20 S22.5, ground fault monitoring 1 input, remote res
AS-i ground fault module IP20 S22.5, ground fault monitoring 1 input, remote reset 2 x signaling output, Relay DC-12 1 A / DC-13 500 mA (24 V) Screw terminal connection Overall width 22.5 mm No AS-i address required Only AS-Interface monitoring
4011209322110
Siemens
AS-i ground fault module IP20 S22.5, ground fault monitoring 1 input, remo
false
false
3RK14088KG000AA2
3RK1408-8KG00-0AA2
AS-i ground fault module IP20 S22.5, ground fault monitoring 1 input, remote res
AS-i ground fault module IP20 S22.5, ground fault monitoring 1 input, remote reset 2 x signaling output, Relay DC-12 1 A / DC-13 500 mA (24 V) Spring-type terminal Overall width 22.5 mm No AS-i address required Only AS-Interface monitoring
4011209447844
Siemens
AS-i ground fault module IP20 S22.5, ground fault monitoring 1 input, remo
false
false
3RK12000CE030AA2
3RK1200-0CE03-0AA2
AS-Interface counter module S22.5, 1 DI, counter, IP20 1x 1 counter input, 90 mA
AS-Interface counter module S22.5, 1 DI, counter, IP20 1x 1 counter input, 90 mA, PNP Screw terminal connection Overall width 22.5 mm
4011209316720
Siemens
AS-Interface counter module S22.5, 1 DI, counter, IP20 1x 1 counter input,
false
false
3RK12000CG030AA2
3RK1200-0CG03-0AA2
AS-Interface counter module S22.5, 1 DI, counter, IP20 1x 1 counter input, 90 mA
AS-Interface counter module S22.5, 1 DI, counter, IP20 1x 1 counter input, 90 mA, PNP Spring-type terminal Overall width 22.5 mm
4011209447813
Siemens
AS-Interface counter module S22.5, 1 DI, counter, IP20 1x 1 counter input,
false
false
6AG11384DD017AB0
6AG1138-4DD01-7AB0
SIPLUS ET 200S 2 PULSE pulse generator -25 ... +70 °C based on 6ES7138-4DD01-0AB
SIPLUS ET 200S EM 2 Pulse -25...+70°C with conformal coating based on 6ES7138-4DD01-0AB0 . Electronic module 2-pulse Pulse generator and timer module, 15 mm wide, 2 channels
4042948550717
Siemens
SIPLUS ET 200S EM 2 Pulse -25...+70°C with conformal coating based on
false
false
6AG11384DA042AB0
6AG1138-4DA04-2AB0
SIPLUS ET 200S 1 count 24 V DC / 100 kHz -25 ... +60 °C based on 6ES7138-4DA04-0
SIPLUS ET 200S EM 1 Count 24 V/ 100 -25...+60°C based on 6ES7138-4DA04-0AB0
4042948410929
Siemens
SIPLUS ET 200S EM 1 Count 24 V/ 100 -25...+60°C based on 6ES7138-4DA04-0A
false
false
6AG11386BA002BA0
6AG1138-6BA00-2BA0
SIPLUS ET 200SP TM PosInput 1 -40 ... +60 °C based on 6ES7138-6BA00-0BA0
SIPLUS ET 200SP TM POSINPUT 1 -40 ... +60°C with conformal coating based on 6ES7138-6BA00-0BA0. Counter and positioning module for RS422 incremental encoder or SSI absolute value encoder, 2 DI, 2DQ
4047618078034
Siemens
SIPLUS ET 200SP TM POSINPUT 1 -40 ... +60°C with conformal coating based
false
6AG11386DB002BB1
6AG1138-6DB00-2BB1
SIPLUS ET 200SP TM Pulse 2x24 V -40 ... +60 °C Startup -25 °C based on 6ES7138-6
SIPLUS ET 200SP -40...+60°C start up temperature:-25°C with conformal coating based on 6ES7138-6DB00-0BB1 . TM Pulse 2x24V PWM and pulse output 2 channels 2 A for proportional valves and DC motors
4047618068936
Siemens
SIPLUS ET 200SP -40...+60°C start up temperature:-25°C with conformal co
false
6AG11386CG002BA0
6AG1138-6CG00-2BA0
SIPLUS ET 200SP TM Timer DIDQ 10x24V -40 ... +60 °C based on 6ES7138-6CG00-0BA0
SIPLUS ET 200SP TM TIMER DIDQ 10x24V -40 ... +60°C with conformal coating based on 6ES7138-6CG00-0BA0 . time-controlled digital inputs and outputs 4 DI, 6DQ with time stamp Count, PWM, oversampling
4047618077907
Siemens
SIPLUS ET 200SP TM TIMER DIDQ 10x24V -40 ... +60°C with conformal coating
false
6AG21386AA001BA0
6AG2138-6AA00-1BA0
SIPLUS ET 200SP TM Count 1x24V T1 RAIL based on 6ES7138-6AA00-0BA0
SIPLUS ET 200SP TM COUNT 1X24 V T1 RAIL -25 ... +55°C T1 with 70°C for 10 min with conformal coating based on 6ES7138-6AA00-0BA0 . Counting Module, 1 channel for 24V Incremental encoder or 24V pulses, 3DI, 2DQ
4047618077518
Siemens
SIPLUS ET 200SP TM COUNT 1X24 V T1 RAIL -25 ... +55°C T1 with 70°C for 1
false
6AG21386DB001BB1
6AG2138-6DB00-1BB1
SIPLUS ET 200SP TM Pulse 2x24 V -25 °C ... 60 °C T1 with 70 °C for 10 min. based
SIPLUS ET 200SP TM PULSE 2x24V -25°C...60°C T1 with 70°C for 10 min with conformal coating based on 6ES7138-6DB00-0BB1. PWM and pulse output 2 channels 2 A for proportional valves and DC motors
4047618082116
Siemens
SIPLUS ET 200SP TM PULSE 2x24V -25°C...60°C T1 with 70°C for 10 min wit
false
6ES71384DA040AB0
6ES7138-4DA04-0AB0
SIMATIC ET 200S 1 count 24 V DC / 100 kHz
SIMATIC DP, Electronics module for ET 200S, 1 count 24 V/100 kHz 15 mm installation width, operating modes: Count, Measure, (cycle duration measurement, high-resolution) with clock synchronization
4025515071778
Siemens
SIMATIC DP, Electronics module for ET 200S, 1 count 24 V/100 kHz 15 mm ins
false
false
6ES71384DE020AB0
6ES7138-4DE02-0AB0
SIMATIC ET 200S 1 count 5 V / 500 kHz
SIMATIC DP, Electronics module for ET 200S, 1 count 5 V/500 kHz connection of RS422 incremental encoders, operating modes: Measure, Count, 30 mm installation width, 1-channel with clock synchronization
4025515071792
Siemens
SIMATIC DP, Electronics module for ET 200S, 1 count 5 V/500 kHz connection
true
false
6ES71384DL000AB0
6ES7138-4DL00-0AB0
SIMATIC ET 200S 1 Pos Universal For incremental/SSI encoder
SIMATIC DP, Electronics module for ET 200S, 1 POS U, Controlled positioning with digital outputs for 5 V/24 V incremental encoder, SSI encoder, 30 mm overall width
4025515071808
Siemens
SIMATIC DP, Electronics module for ET 200S, 1 POS U, Controlled positionin
false
false
6ES71384DB030AB0
6ES7138-4DB03-0AB0
SIMATIC ET 200S 1SSI 25 bit / 1 MHz
SIMATIC DP, Electronics module for ET 200S, 1 SSI 25 bit/1 MHz 15 mm width, Module for connection of absolute value encoders with SSI Synchronous Serial Interface with DI and comparison value with clock synchronization
4025515075035
Siemens
SIMATIC DP, Electronics module for ET 200S, 1 SSI 25 bit/1 MHz 15 mm width
false
false
6ES71384DC010AB0
6ES7138-4DC01-0AB0
SIMATIC ET 200S 1 STEP 5 V / 204 kHz
SIMATIC DP, Electronics module for ET 200S, 1 STEP 5 V/204 kHz for stepper motor positioning 15 mm wide, 1-channel +/-5 V interface to power unit
4025515078555
Siemens
SIMATIC DP, Electronics module for ET 200S, 1 STEP 5 V/204 kHz for stepper
false
false
6ES71384DD010AB0
6ES7138-4DD01-0AB0
SIMATIC ET 200S 2 PULSE 2 channels, max. 2 A (4 A)
SIMATIC DP, Electronics module for ET 200S, 2 pulses Pulse generator and timer module, 15 mm wide, 2 channels
4025515078548
Siemens
SIMATIC DP, Electronics module for ET 200S, 2 pulses Pulse generator and t
false
false
6ES71386AA010BA0
6ES7138-6AA01-0BA0
SIMATIC ET 200SP TM Count 1x24V 200 kHz
SIMATIC ET 200SP, TM count 1x 24 V Counter module, 1 channel for 24 V incremental encoder or pulse encoder, 3 DI, 2 DQ Suitable for BU type A0, packing quantity: 1 unit,
4047623410607
Siemens
SIMATIC ET 200SP, TM count 1x 24 V Counter module, 1 channel for 24 V incr
false
Show compressed display (23 products)
Order number6AG21386AA001BA0
Latest change04.05.2022 06:30:25
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-26-05 Field bus, decentralized peripheral - function-/technology module

ECLASS 11.0

27-24-26-05 Field bus, decentralized peripheral - function-/technology module

ECLASS 9.1

27-24-26-05 Field bus, decentralized peripheral - function-/technology module

ETIM 10.0

EC001601 Fieldbus, decentr. periphery - function-/technology module

ETIM 9.0

EC001601 Fieldbus, decentr. periphery - function-/technology module

ETIM 8.0

EC001601 Fieldbus, decentr. periphery - function-/technology module

ETIM 7.0

EC001601 Fieldbus, decentr. periphery - function-/technology module