2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6FB12313BM117AT0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Type of voltage supply
AAB371
max. output current with DC
AAB812 [A]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
6FB11120AT203PS0
6FB1112-0AT20-3PS0
SIDOOR NT40 For input voltage 230 (±15 %) V AC 50/60 Hz incl. supply line with g
SIDOOR NT40 Switched-mode power supply, Input voltage: 230V AC (+-15%), 50/60 Hz, Output voltage: 36VDC, IP54, incl. line cable with Safety plug (CEE 7/4) of the Length 2 m, incl. connecting cable to Control device of length 1.5 m, -20 to +55 °C
4047618095635
Siemens
SIDOOR NT40 Switched-mode power supply, Input voltage: 230V AC (+-15%), 50
6FB11412AT103WE2
6FB1141-2AT10-3WE2
SIDOOR ATD420W With PROFIBUS interface For industrial applications
SIDOOR ATD420W Control device for machine tools, up to 600 kg door weight, 36VDC, 1*RS485, 4*DI, 2*Relay 1*PROFIBUS 1*24 V DC Out-20-+50 degrees Celsius, EN 13849 Performance Level d, EN953
4047618095307
Siemens
SIDOOR ATD420W Control device for machine tools, up to 600 kg door weight,
Via SIDOOR TRANSFORMER / SIDOOR TRANSFORMER UL / NT40 / SITO
0.0
6FB11411AT113WE2
6FB1141-1AT11-3WE2
SIDOOR ATD401W With relay outputs For industrial applications
SIDOOR ATD401W control device for machine tools, up to 600 kg door weight, 36VDC, 1*RS485, 4*DI, 3*Relay, 1*24 V DC out-20 to +50° Celsius, EN 13849, Performance Level D
4047618095789
Siemens
SIDOOR ATD401W control device for machine tools, up to 600 kg door weight,
Via SIDOOR TRANSFORMER / SIDOOR TRANSFORMER UL / NT40 / SITO
0.0
6FB11413AT103WE2
6FB1141-3AT10-3WE2
SIDOOR ATD430W With PROFINET interface For industrial applications
SIDOOR ATD430W control device for machine tools, up to 600 kg door weight, PROFINET IO CONFORMANCE Class C via 2x R45 sockets, EN 13849-1, EN953
4047618095741
Siemens
SIDOOR ATD430W control device for machine tools, up to 600 kg door weight,
Via SIDOOR TRANSFORMER / SIDOOR TRANSFORMER UL / NT40 / SITO
0.0
6FB12115AT107AT2
6FB1211-5AT10-7AT2
SIDOOR ATE500E RELAY With relay outputs For elevator doors
SIDOOR ATE500E relay Control device for Elevator doors, horizontal, up to 280 kg door weight, 36VDC, 1*RS485, 4*DI, 3*Relay, 1*24VDC Out, -25-+50 °C
4047618095819
Siemens
SIDOOR ATE500E relay Control device for Elevator doors, horizontal, up to
Via SIDOOR TRANSFORMER / NT40 or via DC
0.0
6FB12111AT107AT3
6FB1211-1AT10-7AT3
SIDOOR ATE500E CAN With CAN interface For elevator doors
SIDOOR ATE500E CAN Control device for Elevator doors, horizontal, up to 280 kg door weight, 36VDC, 1*RS485, 1*CAN, 4*DI, 2*Relay 1*24VDC Out, -25-+50 °C
4047618095826
Siemens
SIDOOR ATE500E CAN Control device for Elevator doors, horizontal, up to 28
Via SIDOOR TRANSFORMER / NT40 or via DC
0.0
6FB12313BM127AT0
6FB1231-3BM12-7AT0
SIDOOR ATE530S COATED With PROFINET interface and protective coating For platfor
SIDOOR ATE530S COATED Control device for Platform doors, with protective coating, up to 280 kg door weight, 1*RS485, 5*DI, 2*DO, -25-+50 °C PROFINET IO Conformance Class C via 2x RJ45 sockets
4047618095864
Siemens
SIDOOR ATE530S COATED Control device for Platform doors, with protective c
Via SIDOOR TRANSFORMER or via DC
0.0
6FB12313BM117AT0
6FB1231-3BM11-7AT0
SIDOOR ATE531S With PROFINET interface, protective coating, and temperature exte
SIDOOR ATE531S Control device for Platform doors, with protective coating, with fan, up to 280 kg door weight, 1*RS485, 5*DI, 2*DO, -25 - +70 °C PROFINET IO Conformance Class C via 2x RJ45 sockets
4047618095871
Siemens
SIDOOR ATE531S Control device for Platform doors, with protective coating,
Via SIDOOR TRANSFORMER or via DC
0.0
6FB11120AT212TR0
6FB1112-0AT21-2TR0
SIDOOR TRANSFORMER UL Power supply unit for SIDOOR controllers For input voltage
SIDOOR Transformer UL power supply for SIDOOR controller, input voltage 220-240 VAC (+/- 10%) 50/60 Hz, output voltage 16,5-18 Vr.m.s. full-wave rectified, IP54, incl. power line with a length of 2m, incl. connecting line with a length of 1,5m.
4047618095994
Siemens
SIDOOR Transformer UL power supply for SIDOOR controller, input voltage 22
6FB11110AT113AT0
6FB1111-0AT11-3AT0
SIDOOR AT40 BASIC For elevator doors
SIDOOR AT40 BASIC Control device for Elevator doors, horizontal, up to 600 kg door weight, 36VDC, 1*RS485, 4*DI, 1*24VDC Out, -20 to +50°C
4047618096007
Siemens
SIDOOR AT40 BASIC Control device for Elevator doors, horizontal, up to 600
0.0
6FB11050AT016SW0
6FB1105-0AT01-6SW0
SIDOOR Software Kit User software, travel curve editor and oscilloscope function
SIDOOR software kit consisting of SIDOOR user software with travel curve editor and oscilloscope function, Siemens HCS12 Firmware Loader, USB adapter, 1x USB connecting cable of the length 2 m, 1x connecting cable with connector and socket Bushing (female, 9-pole), D-sub, Connector (male, 9-pole), D-sub, length 2 m, 1x connecting cable with socket and socket, Sockets (female, 9-pole), Length 2 m
4047618095628
Siemens
SIDOOR software kit consisting of SIDOOR user software with travel curve e
6FB11050AT016ST0
6FB1105-0AT01-6ST0
SIDOOR SERVICE TOOL Diagnostic and parameterization tool
SIDOOR SERVICE TOOL Handheld terminal for parameter assignment of the SIDOOR control devices and for visualization of the interfaces and the service parameters, incl.1x connecting cable, Length 2 m, with socket (female, 9pole), D-sub connector (male, 9-pole), 1x connecting cable, Length 2 m, with two Socket (female, 9-pole)
4047618095604
Siemens
SIDOOR SERVICE TOOL Handheld terminal for parameter assignment of the SIDO
6FB11411AT103KU2
6FB1141-1AT10-3KU2
SIDOOR ATD400K RELAY LS With relay outputs For cold room gate
SIDOOR ATD400K relay LB Control device for cold room gate, up to 400 kg door weight, 36VDC, 1*RS485, 3*DI, 1*DI (light barrier), 3*Relay, 1*24VDC Out, -20 to +50 °C
4047618105433
Siemens
SIDOOR ATD400K relay LB Control device for cold room gate, up to 400 kg do
Via SIDOOR TRANSFORMER
0.0
6FB11411AT113KU2
6FB1141-1AT11-3KU2
SIDOOR ATD400K RELAY RC With relay outputs For cold room gate
SIDOOR ATD400K relay RC Control device for Cold room gate, up to 400 kg Door weight, 36VDC, 1*RS485, 3*DI, 1*DI (reed contact), 3*Relay, 1*24VDC Out, -20-+ 50 °C
4047618105440
Siemens
SIDOOR ATD400K relay RC Control device for Cold room gate, up to 400 kg Do
Via SIDOOR TRANSFORMER
0.0
6FB11210BM133AT2
6FB1121-0BM13-3AT2
SIDOOR ATD400T relay With relay outputs For interior railway doors
SIDOOR ATD400T RELAY CONTROL UNIT FOR INTERIOR TRAIN DOORS, UP TO 180KG DOOR WEIGHT, 36VDC, 1*RS485, 4*DI, 3*RELAY, 1*24VDC OUT, -25 - +70 DEGREE CELSIUS, EN 50155, EN 50121-3-2, EN 45545-2, EN 61373
4047618095666
Siemens
SIDOOR ATD400T RELAY CONTROL UNIT FOR INTERIOR TRAIN DOORS, UP TO 180KG DO
DC
0.0
6FB11414AT103WE2
6FB1141-4AT10-3WE2
SIDOOR ATD410W With USS interface For industrial applications
SIDOOR ATD410W Control device for machine tools, up to 600 kg door weight, 36VDC, 1*RS485, 4*DI, 2*Relay 1*USS 1*24 V DC Out-20-+50 degrees Celsius, EN 13849 Performance Level d, EN953
4047618106027
Siemens
SIDOOR ATD410W Control device for machine tools, up to 600 kg door weight,
Via SIDOOR TRANSFORMER / SIDOOR TRANSFORMER UL / NT40 / SITO
0.0
Show compressed display (16 products)
Order number6FB12313BM117AT0
Latest change04.05.2022 06:30:26
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-40-05 Door control system

ECLASS 11.0

27-24-40-05 Door control system

ECLASS 9.1

27-24-40-05 Door control system

ETIM 10.0

EC002986 Door control system

ETIM 9.0

EC002986 Door control system

ETIM 8.0

EC002986 Door control system

ETIM 7.0

EC002986 Door control system