2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6AG10554MH082BA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Width of front
AAB506 [mm]
IO-link master present
AAB728
1
2
6AG10554MH082BA0
6AG1055-4MH08-2BA0
SIPLUS LOGO! LOGO! TDE -10 ... +60 °C based on 6ED1055-4MH08-0BA0
SIPLUS LOGO! TDE -10...+60°C start up 0°C with conformal coating based on 6ED1055-4MH08-0BA0 . Text Display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
4047618091491
Siemens
SIPLUS LOGO! TDE -10...+60°C start up 0°C with conformal coating based o
128.0
false
6ED10554MH080BA0
6ED1055-4MH08-0BA0
LOGO! LOGO! TDE
LOGO! TD Text Display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
4034106031022
Siemens
LOGO! TD Text Display, 6-line, 3 background colors, 2 Ethernet ports, inst
128.0
false
Show compressed display (2 products)
Order number6AG10554MH082BA0
Latest change04.05.2022 06:30:28
Unit