2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SU11300AB201CA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Width of the opening
AAB508 [mm]
Color of button
AAB594
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
3SU11060AB601FA0
3SU1106-0AB60-1FA0
Pushbutton, illuminated, 22 mm, round, plastic, white, 1 NO + 1 NC, 230 V AC
Illuminated pushbutton, 22 mm, round, plastic, white, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, LED module with integrated LED 230 V AC, screw terminal
4011209973985
Siemens
Illuminated pushbutton, 22 mm, round, plastic, white, pushbutton, flat, mo
29.5
White
3SU11060AB701BA0
3SU1106-0AB70-1BA0
Pushbutton, illuminated, 22 mm, round, plastic, clear, 1 NO, 230 V AC
Illuminated pushbutton, 22 mm, round, plastic, clear, pushbutton, flat, momentary contact type, with holder, 1 NO, LED module with integrated LED 230 V AC, screw terminal
4011209959446
Siemens
Illuminated pushbutton, 22 mm, round, plastic, clear, pushbutton, flat, mo
29.5
Transparent
3SU11060AB703BA0
3SU1106-0AB70-3BA0
Pushbutton, illuminated, 22 mm, round, plastic, clear, 1 NO, 230 V AC
Illuminated pushbutton, 22 mm, round, plastic, clear, pushbutton, flat, momentary contact type, with holder, 1 NO, LED module with integrated LED 230 V AC, Spring-type terminal
4011209959477
Siemens
Illuminated pushbutton, 22 mm, round, plastic, clear, pushbutton, flat, mo
29.5
Transparent
3SU11020AB703FA0
3SU1102-0AB70-3FA0
Pushbutton, illuminated, 22 mm, round, plastic, clear, 1 NO + 1 NC, 24 V AC/DC
Illuminated pushbutton, 22 mm, round, plastic, clear, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, LED module with integrated LED 24 V AC/DC, Spring-type terminal
4011209957145
Siemens
Illuminated pushbutton, 22 mm, round, plastic, clear, pushbutton, flat, mo
29.5
Transparent
3SU11300AB101FA0
3SU1130-0AB10-1FA0
Pushbutton, 22 mm, round, metal front ring, black, button, 1 NO + 1 NC
Pushbutton, 22 mm, round, plastic with metal front ring, black, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, screw terminal
4011209968493
Siemens
Pushbutton, 22 mm, round, plastic with metal front ring, black, pushbutton
29.5
Black
3SU11030AB301BA0
3SU1103-0AB30-1BA0
Pushbutton, illuminated, 22 mm, round, plastic, yellow, 1 NO, 110 V AC
Illuminated pushbutton, 22 mm, round, plastic, yellow, pushbutton, flat, momentary contact type, with holder, 1 NO, LED module with integrated LED 110 V AC, screw terminal
4011209957404
Siemens
Illuminated pushbutton, 22 mm, round, plastic, yellow, pushbutton, flat, m
29.5
yellow
3SU11030AB301FA0
3SU1103-0AB30-1FA0
Pushbutton, illuminated, 22 mm, round, plastic, yellow, 1 NO + 1 NC, 110 V AC
Illuminated pushbutton, 22 mm, round, plastic, yellow, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, LED module with integrated LED 110 V AC, screw terminal
4011209957299
Siemens
Illuminated pushbutton, 22 mm, round, plastic, yellow, pushbutton, flat, m
29.5
yellow
3SU11030AB401FA0
3SU1103-0AB40-1FA0
Pushbutton, illuminated, 22 mm, round, plastic, green, 1 NO + 1 NC, 110 V AC
Illuminated pushbutton, 22 mm, round, plastic, green, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, LED module with integrated LED 110 V AC, screw terminal
4011209957305
Siemens
Illuminated pushbutton, 22 mm, round, plastic, green, pushbutton, flat, mo
29.5
green
3SU11030AB403FA0
3SU1103-0AB40-3FA0
Pushbutton, illuminated, 22 mm, round, plastic, green, 1 NO + 1 NC, 110 V AC
Illuminated pushbutton, 22 mm, round, plastic, green, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, LED module with integrated LED 110 V AC, Spring-type terminal
4011209957367
Siemens
Illuminated pushbutton, 22 mm, round, plastic, green, pushbutton, flat, mo
29.5
green
3SU11300AB103BA0
3SU1130-0AB10-3BA0
Pushbutton, 22 mm, round, plastic with metal front ring, black, button, 1 NO
Pushbutton, 22 mm, round, plastic with metal front ring, black, pushbutton, flat, momentary contact type, with holder, 1 NO, Spring-type terminal
4011209969414
Siemens
Pushbutton, 22 mm, round, plastic with metal front ring, black, pushbutton
29.5
Black
3SU11300AB201CA0
3SU1130-0AB20-1CA0
Pushbutton, 22 mm, round, plastic with metal front ring, red, button, 1 NC
Pushbutton, 22 mm, round, plastic with metal front ring, red, pushbutton, flat, momentary contact type, with holder, 1 NC, screw terminal
4011209969445
Siemens
Pushbutton, 22 mm, round, plastic with metal front ring, red, pushbutton,
29.5
red
3SU11300AB203CA0
3SU1130-0AB20-3CA0
Pushbutton, 22 mm, round, plastic with metal front ring, red, button, 1 NC
Pushbutton, 22 mm, round, plastic with metal front ring, red, pushbutton, flat, momentary contact type, with holder, 1 NC, Spring-type terminal
4011209969452
Siemens
Pushbutton, 22 mm, round, plastic with metal front ring, red, pushbutton,
29.5
red
3SU11060AB601BA0
3SU1106-0AB60-1BA0
Pushbutton, illuminated, 22 mm, round, plastic, white, 1 NO, 230 V AC
Illuminated pushbutton, 22 mm, round, plastic, white, pushbutton, flat, momentary contact type, with holder, 1 NO, LED module with integrated LED 230 V AC, screw terminal
4011209959439
Siemens
Illuminated pushbutton, 22 mm, round, plastic, white, pushbutton, flat, mo
29.5
White
3SU11320AB201BA0
3SU1132-0AB20-1BA0
Pushbutton illuminated 22 m round metal front ring red button 1 NO 24 V AC/DC
Illuminated pushbutton, 22 mm, round, plastic with metal front ring, red, pushbutton, flat, momentary contact type, with holder, 1 NO, LED module with integrated LED 24 V AC/DC, screw terminal
4011209969599
Siemens
Illuminated pushbutton, 22 mm, round, plastic with metal front ring, red,
29.5
red
3SU11030AB603FA0
3SU1103-0AB60-3FA0
Pushbutton, illuminated, 22 mm, round, plastic, white, 1 NO + 1 NC, 110 V AC
Illuminated pushbutton, 22 mm, round, plastic, white, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, LED module with integrated LED 110 V AC, Spring-type terminal
4011209957381
Siemens
Illuminated pushbutton, 22 mm, round, plastic, white, pushbutton, flat, mo
29.5
White
3SU11060AB301BA0
3SU1106-0AB30-1BA0
Pushbutton, illuminated, 22 mm, round, plastic, yellow, 1 NO, 230 V AC
Illuminated pushbutton, 22 mm, round, plastic, yellow, pushbutton, flat, momentary contact type, with holder, 1 NO, LED module with integrated LED 230 V AC, screw terminal
4011209974067
Siemens
Illuminated pushbutton, 22 mm, round, plastic, yellow, pushbutton, flat, m
29.5
yellow
3SU11300AB501FA0
3SU1130-0AB50-1FA0
Pushbutton, 22 mm, round, plastic with metal front ring, blue, button, 1 NO + 1
Pushbutton, 22 mm, round, plastic with metal front ring, blue, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, screw terminal
4011209968530
Siemens
Pushbutton, 22 mm, round, plastic with metal front ring, blue, pushbutton,
29.5
Blue
3SU11320AB403FA0
3SU1132-0AB40-3FA0
Pushbutton illuminated 22 m round metal front ring green button 1 NO + 1 NC 24 V
Illuminated pushbutton, 22 mm, round, plastic with metal front ring, green, pushbutton, flat, momentary contact type, with holder, 1 NO+1 NC, LED module with integrated LED 24 V AC/DC, Spring-type terminal
4011209969551
Siemens
Illuminated pushbutton, 22 mm, round, plastic with metal front ring, green
29.5
green
3SU11001HB201PG0
3SU1100-1HB20-1PG0
Emergency stop mushroom pushbutton, 22 mm, round, plastic, red, 1 NC, 1 NC
EMERGENCY STOP mushroom pushbutton, 22 mm, round, plastic, red, 40 mm, positive latching, acc. to EN ISO 13850, rotate-to-unlatch, with yellow backing plate, inscription: EMERGENCY STOP, with holder, 1 NC, 1 NC, screw terminal
4047621043579
Siemens
EMERGENCY STOP mushroom pushbutton, 22 mm, round, plastic, red, 40 mm, pos
75.0
red
Show compressed display (333 products)

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-28 Push-button actuator, complete unit

ECLASS 11.0

27-37-12-28 Push-button actuator, complete unit

ECLASS 9.1

27-37-12-28 Push-button actuator, complete unit

ETIM 10.0

EC001028 Push button, complete

ETIM 9.0

EC001028 Push button, complete

ETIM 8.0

EC001028 Push button, complete

ETIM 7.0

EC001028 Push button, complete