2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GK19010DB206AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Type of interlock
AAB373
Rated surge voltage
AAB499 [kV]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
6GK19050EC00
6GK1905-0EC00
M12 plug-in terminator for ET 200 with terminating resistor for PB, male contact
M12 terminating connector for ET 200 with integrated terminating resistor combination for PB, Male contact insert, 1 pack=5 units
4019169402019
Siemens
M12 terminating connector for ET 200 with integrated terminating resistor\
Threaded joint
6GK19050FA00
6GK1905-0FA00
7/8" connection plug with axial cable outlet, for field assembly of ET 200
7/8" connection plug for ET 200, With axial cable feeder for assembly in the field, Male insert 1 pack=5 units
4019169402026
Siemens
7/8" connection plug for ET 200, With axial cable feeder for assembly in t
Threaded joint
6GK19070DB106AA3
6GK1907-0DB10-6AA3
IE Power M12 Plug PRO, for connection to power supply PS 791-1PRO
IE Power M12 Cable Connector PRO plug-in connector for connection to power supply PS791-1PRO for 24 V DC power supply with installation instructions, 4-pole, A-coded, 3 units
4019169404150
Siemens
IE Power M12 Cable Connector PRO plug-in connector for connection to powe
Threaded joint
6GK19070DC106AA3
6GK1907-0DC10-6AA3
IE Power M12 Cable Connector PRO, connection socket for SCALANCE W-700
IE Power M12 Cable Connector PRO connection socket for connection of SCALANCE W-700/X208PRO for DC 24 V power supply 4-pole, A-coded, with Installation instructions, 3 units
4019169404129
Siemens
IE Power M12 Cable Connector PRO connection socket for connection of SCALA
Threaded joint
6GK19070FC100AA5
6GK1907-0FC10-0AA5
AC power 3+PE cable connector PRO connection socket for connection of the power
AC power 3+PE cable connector PRO connection socket for connection of the power supply PS 791-1PRO to power supply, with Installation instructions, 5 units
4019169404136
Siemens
AC power 3+PE cable connector PRO connection socket for connection of the
Threaded joint
6GK19080DC106AA3
6GK1908-0DC10-6AA3
Signaling Contact M12 Cable Connector PRO, connection socket for SCALANCE X208PR
Signaling contact M12 cable connector PRO, connection socket for connection of SCALANCE X208 PRO for signaling contact with Installation instructions 5-pole B-coded, 3 units
4019169404754
Siemens
Signaling contact M12 cable connector PRO, connection socket for connectio
Threaded joint
6GK19050FC00
6GK1905-0FC00
7/8" Power T-Tap PRO, power T-piece f. ET 200, 2x sockets, 1x male contact inser
7/8" Power T-TAP PRO Power T-piece for ET 200 with two 7/8" female socket inserts and one 7/8" male contact insert, 1 pack=5 units
4019169851510
Siemens
7/8" Power T-TAP PRO Power T-piece for ET 200 with two 7/8" female socket
Threaded joint
6GK19010DM202AA5
6GK1901-0DM20-2AA5
IE M12 Panel Feedthrough from M12 to RJ45 connection system
IE M12 panel feedthrough control cabinet bushing to transition from M12 connection (D-coded)- connection method (IP65) to be RJ45 connection technology (IP20) 1 pack=5 units
4019169851411
Siemens
IE M12 panel feedthrough control cabinet bushing to transition from M12 co
Threaded joint
6GK19050ED00
6GK1905-0ED00
M12 plug-in terminator for ET 200 with terminating resistor for PB, female conta
M12 terminating connector for ET 200 with integrated terminating resistor combination for PB, Socket insert 1 pack=5 units
4019169852166
Siemens
M12 terminating connector for ET 200 with integrated terminating resistor\
Threaded joint
6GK19050EB10
6GK1905-0EB10
PB FC M12 Cable Connector PRO, plug with FC connection system, female contact in
PROFIBUS FC M12 Cable connector PRO, M12 plug-in connector with rugged metal enclosure and FC connection system, with axial cable outlet, for use with ET 200 PRO, Socket insert (B-coded) 1 pack=5 units
4019169852326
Siemens
PROFIBUS FC M12 Cable connector PRO, M12 plug-in connector with rugged met
Threaded joint
6GK19010DB206AA0
6GK1901-0DB20-6AA0
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugg
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=1 unit for SCALANCE X208 PRO and ET 200 PRO PN
4019169852333
Siemens
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector wit
Threaded joint
6GK19010DB206AA8
6GK1901-0DB20-6AA8
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugg
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=8 units for SCALANCE X208 PRO and ET 200 PRO PN
4019169852340
Siemens
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector wit
Threaded joint
6GK19050EA10
6GK1905-0EA10
PB FC M12 Plug PRO, plug with FC connection system, male contact insert, 5 units
PROFIBUS FC M12 plug PRO M12 plug-in connector with rugged metal enclosure and FC connection system, with axial cable outlet, for use with ET 200 PRO, Male insert (B-coded) 1 pack=5 units
4019169852319
Siemens
PROFIBUS FC M12 plug PRO M12 plug-in connector with rugged metal enclosure
Threaded joint
6GK19010DM302AA5
6GK1901-0DM30-2AA5
IE Panel Feedthrough PRO, cabinet feedthrough for coupling M12 plugs
IE M12 panel feedthrough PRO control cabinet bushing to transition from M12 connection (D-coded)- connection method (IP65) to be M12 (D-coded)- connection method (IP65) 1 pack=5 units
4019169854795
Siemens
IE M12 panel feedthrough PRO control cabinet bushing to transition from M1
Threaded joint
6GK19010DB306AA0
6GK1901-0DB30-6AA0
Industrial Ethernet FastConnect M12 plug PRO 4x 2 M12 plug-in connector with Rug
Industrial Ethernet FastConnect M12 plug PRO 4x 2 M12 plug-in connector with Rugged metal enclosure and FC connection method, with axial cable outlet (X-coded) 1 pack=1 unit for SCALANCE W and SCALANCE X
4019169854566
Siemens
Industrial Ethernet FastConnect M12 plug PRO 4x 2 M12 plug-in connector wi
Threaded joint
6GK19010DB306AA8
6GK1901-0DB30-6AA8
Industrial Ethernet FastConnect M12 plug PRO 4x 2 M12 plug-in connector with Rug
Industrial Ethernet FastConnect M12 plug PRO 4x 2 M12 plug-in connector with Rugged metal enclosure and FC connection method, with axial cable outlet (X-coded) 1 pack=8 units for SCALANCE W
4019169854573
Siemens
Industrial Ethernet FastConnect M12 plug PRO 4x 2 M12 plug-in connector wi
Threaded joint
6GK19070DC006AA5
6GK1907-0DC00-6AA5
M12 Power T-Tap (A-coded), power T-piece for SCALANCE XP-200 switches
M12 Power T-TAP PRO (A-coded) Power T piece for XP-200 with 2 M12 female contact inserts and one M12 male contact insert Packing unit 5 units
4019169855754
Siemens
M12 Power T-TAP PRO (A-coded) Power T piece for XP-200 with 2 M12 female c
Threaded joint
6GK19010DB406AA0
6GK1901-0DB40-6AA0
IE FC M12 Cable Connector PRO 4x 2 M12 plug-in connectors (X-coded) 8-pole meta
IE FC M12 Cable Connector PRO 4x 2 M12 plug-in connectors (X-coded) 8-pole metal enclosure FC quick-connect technology Female contact insert 1 pack = 1 unit
4019169855631
Siemens
IE FC M12 Cable Connector PRO 4x 2 M12 plug-in connectors (X-coded) 8-pole
Threaded joint
6GK19010DB406AA8
6GK1901-0DB40-6AA8
IE FC M12 Cable Connector PRO 4x 2 M12 plug-in connectors that can be assembled
IE FC M12 Cable Connector PRO 4x 2 M12 plug-in connectors that can be assembled in the field (X-coded) 8-pole metal enclosure FC quick-connect technology Female contact insert 1 pack=8 units
4019169855648
Siemens
IE FC M12 Cable Connector PRO 4x 2 M12 plug-in connectors that can be asse
Threaded joint
Show compressed display (30 products)

Classifications

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties

ECLASS 11.1

27-44-01-02 Circular connector (for field assembly)

ECLASS 11.0

27-44-01-02 Circular connector (for field assembly)

ECLASS 9.1

27-44-01-02 Circular connector (industrial connector)

ETIM 7.0

EC002635 Circular connector for field assembly (industrial connector)