2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YF8V09CC2

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Part number
PART_NUMBER
Materials
MATERIALS
Air supply port
AIR_SUPPLY_PORT
Fastening
FASTENING
Barrier length
BARRIER_LENGTH
Slots' size
SLOTS__SIZE
Air supply pressure
AIR_SUPPLY_PRESSURE
Optional magnet kit
OPTIONAL_MAGNET_KIT
1
YF8V09CC2
ABT-060
ABT-060
Anodised aluminium
Fitting Ø-10
Optional angular bracket
76 mm
0,15 mm on each side
max. 7 bar
KACM-ABT030
Show compressed display (1 product)
Order numberYF8V09CC2
Latest change17.07.2025 10:32:24
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties