2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

81HPTB4R7

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Part number
PART_NUMBER
Materials
MATERIALS
Air supply port
AIR_SUPPLY_PORT
Fastening
FASTENING
Blade length
BLADE_LENGTH
Slots' size
SLOTS__SIZE
Air supply pressure
AIR_SUPPLY_PRESSURE
Optional magnet kit
OPTIONAL_MAGNET_KIT
1
81HPTB4R7
ABT-600
ABT-600
Anodised aluminium
Fitting Ø-10
Integrated feet
554 mm
0,05 mm on each side
max. 7 bar
KACM-ABT200
Show compressed display (1 product)
Order number81HPTB4R7
Latest change17.07.2025 10:32:26
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Order Number81HPTB4R7