Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SUNCO INDUSTRY CO.,LTD.
Nut
N0000J72 - Iron Round Boss For Welding (Whitworth)
SUNCO INDUSTRY CO.,LTD.
Nut
N0000J72 - Iron Round Boss For Welding (Whitworth)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
N0-00-0J72-80302020
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order Number
CNSORDERNO
Size
D
Diameter
D1 [mm]
Height
L [mm]
1
2
3
4
N0-00-0J72-80302015
W3/8
20
15
N0-00-0J72-80302020
W3/8
20
20
N0-00-0J72-80302025
W3/8
20
25
N0-00-0J72-80302030
W3/8
20
30
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
SUNCO INDUSTRY CO.,LTD.
- N0000J72 - Iron Round Boss For Welding (Whitworth)
Order number
N0-00-0J72-80302020
Latest change
11.10.2017 06:19:13
Keywords
Boss
INDUSTRY
Iron
Nut
Round
welding
Classifications
CNS
CNSERPBASE Object Properties