2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

01421000A

Expand Table
EN
1/5
Part number
ARTNR
Description
BE
Description long
BEL
Type number
TYPE
Pack size
QNT
Width
W [mm]
Height
H [mm]
Depth
D [mm]
Weight
MASS [kg]
Max. power dissipation
MAXPVDC [W]
Link
LINK
1
01421
spacer
spacer, set, suitable for 01430
D185
1
47
40
19
0.000
0
Product link
Show compressed display (1 product)
Order number01421
Shorttextspacer
Longtextspacer, set, suitable for 01430
Latest change22.12.2025 09:08:05
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number01421
Description longspacer, set, suitable for 01430
Description shortspacer
Type CodeD185
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-37-03-90 Busbar trunking system (LV circuitry, unspecified)
product article number of manufacturer01421
Manufacturer nameWöhner
address of additional linkwww.woehner.de/de/produkte/01421.html