2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1WLS 16-S50CL(00)

Expand Table
EN
1/5
Model No.
MN
Number of nuts
NON
Length
L [mm]
Material of nut
MON
Special nut
SN
Type of shaft
TOS
Symbol of precision
SOP
Material of shaft
MOS
Shaft spec
SS
Position of spline nut (1st)
POS1 [mm]
Position of spline nut (2nd)
POS2 [mm]
1
2
3
4
5
6
7
8
WLS 8
1
25.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
WLS 10
1
33.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
WLS 13
1
36.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
WLS 16
1
50.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
WLS 20
1
63.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
WLS 25
1
71.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
WLS 30
1
80.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
WLS 40
1
100.000
Standard material
Standard nut
S: Solid
Normal
Standard material
Standard shaft
0.000
0.000
Show compressed display (8 configurable products)
Latest change18.04.2025 05:00:08
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type Code1WLS 16-S50CL