2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ADQ2WB32-5D

Expand Table
EN
1/5
Ident number
IDNR
Bore Size
BS [mm]
Attaching type
AT
Standard stroke
STROKE [mm]
Action
ACTION
Body option
BO
Series
SERIES
Auto switch
SWITCH
Number of Switches
NUMBER
Type of auto switch
T [mm]
Working stroke
POS [mm]
Rod end nut position
POSA [mm]
1|ADQ2WB12-5D
2|ADQ2WB16-5D
3|ADQ2WB20-5D
4|ADQ2WB32-5D
5|ADQ2WB40-5D
6|ADQ2WB50-10D
7|ADQ2WB63-10D
8|ADQ2WB80-10D
9|ADQ2WB100-10D
12
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
16
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
20
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
32
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
40
Through hole (standard)
5
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
50
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
63
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
80
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
100
Through hole (standard)
10
Double acting
Standard (Female)
Standard
With auto switch (built-in magnet)
None
Without auto switch
0
0.0
Show compressed display (9 configurable products)
ShorttextCompact Cylinder Built-in Magnet / Double Acting : Double Rod
Latest change27.04.2020 06:08:46
Unit

Classifications

CNS

CNSERPBASE Object Properties