2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

160609 AEVU-4"-0.04-P-A

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Piston diameter
DIA [Inch]
Stroke
HUBL
Stroke
HUB [Inch]
Extended position
HUBST [Inch]
Design
AUSF
BG [mm]
D1 [mm]
E [mm]
EE
H [mm]
L2 [mm]
L3 [mm]
L4 [mm]
MM [mm]
PL [mm]
RT
T2 [mm]
TG [mm]
AF [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
160600
AEVU
2013-12-31
1/2"
variable
0.040
0.000
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.04
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
160601
AEVU
2013-12-31
5/8"
variable
0.040
0.000
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.04
3.000
16.000
6.000
8.000
M4
4.000
18.000
10.000
160602
AEVU
2013-12-31
3/4"
variable
0.040
0.000
P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.04
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
160603
AEVU
2013-12-31
1"
variable
0.040
0.000
P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.24
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
160604
AEVU
2013-12-31
1 1/4"
variable
0.040
0.000
P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.54
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
160605
AEVU
2013-12-31
1 5/8"
variable
0.040
0.000
P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.54
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
160606
AEVU
2013-12-31
2"
variable
0.040
0.000
P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.54
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
160607
AEVU
2013-12-31
2 1/2"
variable
0.040
0.000
P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.04
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
160608
AEVU
2013-12-31
3"
variable
0.040
0.000
P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.04
8.000
25.000
20.000
8.500
M10
4.000
82.000
20.000
160609
AEVU
2013-12-31
4"
variable
0.040
0.000
P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.54
8.000
25.000
25.000
10.500
M10
4.000
103.000
24.000
160610
AEVU
2013-12-31
1/2"
variable
0.040
0.000
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.04
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
160611
AEVU
2013-12-31
5/8"
variable
0.040
0.000
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.04
3.000
16.000
6.000
8.000
M4
4.000
18.000
10.000
160612
AEVU
2013-12-31
3/4"
variable
0.040
0.000
A-P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.04
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
160613
AEVU
2013-12-31
1"
variable
0.040
0.000
A-P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.24
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
160614
AEVU
2013-12-31
1 1/4"
variable
0.040
0.000
A-P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.54
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
160615
AEVU
2013-12-31
1 5/8"
variable
0.040
0.000
A-P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.54
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
160616
AEVU
2013-12-31
2"
variable
0.040
0.000
A-P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.54
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
160617
AEVU
2013-12-31
2 1/2"
variable
0.040
0.000
A-P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.04
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
Show compressed display (20 configurable products)
Shorttextcompact cylinder
Latest change04.12.2025 22:35:39
Unit

Classifications

By Functionality

BYFUNC_POSITIONING Positioning
BYFUNC_DRIVING Driving

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

51-01-01-03 Compact cylinder (pneumatics)

ECLASS 10.1

27-29-03-01 Compact cylinder (pneumatics)

ECLASS 6.0

27-29-03-01 Compact cylinder (pneumatics)

ECLASS 5.0

27-29-03-01 Compact cylinder (pneumatics)