2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SBL911074R8810 + AX12-30-10-88 230-240V50Hz/240V-260V60Hz Contactor

Expand Table
EN
1/5
Product ID
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
Description
DES
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Rated control supply voltage Us at AC 50HZ
EF003978 [V]
Rated control supply voltage Us at AC 60HZ
EF003979 [V]
Rated control supply voltage Us at DC
EF003980 [V]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
1SBL911074R2610
AX12-30-10-26
AX12-30-10-26 110-127V60HZ/105V50HZ Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393265
1SBL911074R2610
105 - 105
110 - 127
- - -
1SBL911074R3610
AX12-30-10-36
AX12-30-10-36 190V50Hz/220V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393364
1SBL911074R3610
190 - 190
220 - 220
- - -
1SBL911074R7510
AX12-30-10-75
AX12-30-10-75 200V50HZ/200-220V60HZ Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393753
1SBL911074R7510
200 - 200
200 - 220
- - -
1SBL911074R8010
AX12-30-10-80
AX12-30-10-80 220-230V50Hz/230-240V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393807
1SBL911074R8010
220 - 230
230 - 240
- - -
1SBL911074R8110
AX12-30-10-81
AX12-30-10-81 24V 50/60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393814
1SBL911074R8110
24 - 24
24 - 24
- - -
1SBL911074R8310
AX12-30-10-83
AX12-30-10-83 48V 50/60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393838
1SBL911074R8310
48 - 48
48 - 48
- - -
1SBL911074R8410
AX12-30-10-84
AX12-30-10-84 110V50Hz/110-120V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393845
1SBL911074R8410
110 - 110
110 - 120
- - -
1SBL911074R8510
AX12-30-10-85
AX12-30-10-85 380-400V50Hz/400V-415V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393852
1SBL911074R8510
380 - 400
400 - 415
- - -
1SBL911074R8610
AX12-30-10-86
AX12-30-10-86 400-415V50Hz/415V-440V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393869
1SBL911074R8610
400 - 415
415 - 440
- - -
1SBL911074R8810
AX12-30-10-88
AX12-30-10-88 230-240V50Hz/240V-260V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522393883
1SBL911074R8810
230 - 240
240 - 260
- - -
1SBL911074R2601
AX12-30-01-26
AX12-30-01-26 110-127V60HZ/105V50HZ Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394262
1SBL911074R2601
105 - 105
110 - 127
- - -
1SBL911074R3601
AX12-30-01-36
AX12-30-01-36 190V50Hz/220V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394361
1SBL911074R3601
190 - 190
220 - 220
- - -
1SBL911074R7501
AX12-30-01-75
AX12-30-01-75 200V50HZ/200-220V60HZ Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394750
1SBL911074R7501
200 - 200
200 - 220
- - -
1SBL911074R8001
AX12-30-01-80
AX12-30-01-80 220-230V50Hz/230-240V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394804
1SBL911074R8001
220 - 230
230 - 240
- - -
1SBL911074R8101
AX12-30-01-81
AX12-30-01-81 24V 50/60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394811
1SBL911074R8101
24 - 24
24 - 24
- - -
1SBL911074R8301
AX12-30-01-83
AX12-30-01-83 48V 50/60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394835
1SBL911074R8301
48 - 48
48 - 48
- - -
1SBL911074R8401
AX12-30-01-84
AX12-30-01-84 110V50Hz/110-120V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394842
1SBL911074R8401
110 - 110
110 - 120
- - -
1SBL911074R8501
AX12-30-01-85
AX12-30-01-85 380-400V50Hz/400V-415V60Hz Contactor
3-Pole Contactors - AC Operated
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
3471522394859
1SBL911074R8501
380 - 400
400 - 415
- - -
Show compressed display (20 products)
Order number1SBL911074R8810
Shorttext3-pole contactors - AC operated
Latest change07.08.2024 13:46:07
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-10-03 Power contactor, AC switching

ECLASS 13.0

27-37-10-03 Power contactor, AC switching

ECLASS 12.0

27-37-10-03 Power contactor, AC switching

ETIM 10.0

EC000066 Power contactor, AC switching

ETIM 9.0

EC000066 Power contactor, AC switching

ETIM 8.0

EC000066 Power contactor, AC switching
Screw connectionSchraubanschluss
ACAC