2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0448.22

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTBLOHM
version
AUSF
Rotation
ROT [°]
diameter
D [mm]
thread
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
Length
A [mm]
width
B [mm]
Length
B1 [mm]
height
H [mm]
height
H1 [mm]
diameter
K [mm]
Length
L [mm]
Length
L1 [mm]
width across flats
SW [mm]
Angle
W [°]
basic dynamic load rating
TRAGDY [kN]
basic static load rating
TRAGST [kN]
Approx. weight
GEW [kg]
Description
BS
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
B0448.05
right-hand thread
0
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
8.0
0.0179
Infotext
B0448.06
right-hand thread
0
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
8.9
0.0253
Infotext
B0448.08
right-hand thread
0
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
14.1
0.0460
Infotext
B0448.10
right-hand thread
0
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
19.3
0.0743
Infotext
B0448.10125
right-hand thread
0
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
19.3
0.0740
Infotext
B0448.12
right-hand thread
0
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
23.5
0.1081
Infotext
B0448.12125
right-hand thread
0
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
23.5
0.1105
Infotext
B0448.16
right-hand thread
0
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
32.0
0.2180
Infotext
B0448.1615
right-hand thread
0
16
M 16 x 1,5
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
32.0
0.2286
Infotext
B0448.20
right-hand thread
0
20
M 20 x 1,5
27.5
34
77
50
10.0
25
18.00
34.92
33
26
30
15
78.1
43.8
0.4155
Infotext
B0448.22
right-hand thread
0
22
M 22 x 1,5
30.0
38
84
54
12.0
28
20.00
38.10
37
26
32
15
97.2
52.6
0.5317
Infotext
B0448.051
left-hand thread
0
5
M 5
9.0
11
27
18
4.0
8
6.00
11.11
10
10
9
13
7.5
8.0
0.0178
Infotext
B0448.061
left-hand thread
0
6
M 6
10.0
13
30
20
5.0
9
6.75
12.70
12
10
11
13
9.3
8.9
0.0249
Infotext
B0448.081
left-hand thread
0
8
M 8
12.5
16
36
24
5.0
12
9.00
15.87
16
12
13
13
16.7
14.1
0.0459
Infotext
B0448.101
left-hand thread
0
10
M 10
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
19.3
0.0745
Infotext
B0448.101251
left-hand thread
0
10
M 10 x 1,25
15.0
19
43
28
6.5
14
10.50
19.05
20
15
17
13
23.4
19.3
0.0735
Infotext
B0448.121
left-hand thread
0
12
M 12
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
23.5
0.1108
Infotext
B0448.121251
left-hand thread
0
12
M 12 x 1,25
17.5
22
50
32
6.5
16
12.00
22.22
22
16
19
13
32.0
23.5
0.1106
Infotext
B0448.161
left-hand thread
0
16
M 16
22.0
27
64
42
8.0
21
15.00
28.57
28
22
22
15
52.7
32.0
0.2306
Infotext
Show compressed display (22 configurable products)
Order numberB0448.22
ShorttextRod ends with plain bearing internal thread DIN ISO 12240-4
Latest change24.02.2025 10:53:40
Unit

Classifications

By Functionality

BYFUNC_BEARING Bearing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-05-01-05 Rod end (spherical plain bearing)

Standards

ISO-1x-12x-ISO 12240 ISO 12240