2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 288 1112759 elevator bolt M10x30

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Thread
D1
Nominal thread diameter
D [mm]
Thread core diameter
D3 [mm]
Threaded pitch
P [mm]
Nominal length
L [mm]
DK [mm]
G [mm]
Head height
K [mm]
1|M8x25
2|M8x30
3|M8x35
4|M8x40
5|M10x30
6|M10x35
7|M10x40
8|M10x50
9|M12x40
10|M12x50
1112708
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M8
8
6.466
1.250
25
28
5.0
3.5
1112716
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M8
8
6.466
1.250
30
28
5.0
3.5
1112724
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M8
8
6.466
1.250
35
28
5.0
3.5
1112732
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M8
8
6.466
1.250
40
28
5.0
3.5
1112759
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M10
10
8.160
1.500
30
35
6.0
4.5
1112767
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M10
10
8.160
1.500
35
35
6.0
4.5
1112775
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M10
10
8.160
1.500
40
35
6.0
4.5
1112783
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M10
10
8.160
1.500
50
35
6.0
4.5
1112813
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M12
12
9.853
1.750
40
42
7.0
5.2
1112821
DIN 15237
DIN 555
Steel 4.6
zinc plated blue
M12
12
9.853
1.750
50
42
7.0
5.2
Show compressed display (10 products)
Order number1112759
ShorttextElevator bolts with hex nut and washer, type 20 (DIN 15237; DIN 555), steel 4.6, zinc plated blue
Latest change10.03.2025 09:14:04
Unit

Classifications

CNS

CNSERPBASE Object Properties

Standards

DIN-1x-15x-DIN 15237 DIN 15237
DIN-5x-55x-DIN 555 DIN 555