2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CCV75DALG0

Expand Table
All delivery countries/regions
EN
1/5
ORDERNR
ORDERNR
Series
TYP
Size
NENN
Drive
AT
Direction of rotation
DG
Case orientation
SG [°]
Inlet connection
EINTRITT
Inlet-diameter
EINTRITTDIM [mm]
Outlet connection
AUSTRITT
Outlet-diameter
AUSTRITTDIM [mm]
Vibration absorber
SCHWD
Number of vibration absorbers
SCHWDANZ [Stk]
Minimum airflow
VMIN [m3/h]
Maximum airflow
VMAX [m3/h]
Minimum static pressure
PSTATMIN [Pa]
Maximum static pressure
PSTATMAX [Pa]
Casing material
MATGE
Impeller material
MATLR
1
2
3
4
CCV75DALG0
CCV
75
DA
LG
0
Muffe
75
Muffe
75
D40/H40/M8
4
CCV75DALG90
CCV
75
DA
LG
90
Muffe
75
Muffe
75
D40/H40/M8
4
CCV75DALG180
CCV
75
DA
LG
180
Muffe
75
Muffe
75
D40/H40/M8
4
CCV75DALG270
CCV
75
DA
LG
270
Muffe
75
Muffe
75
D40/H40/M8
4
Show compressed display (4 configurable products)
Order numberCCV75DALG0
ShorttextRadial fan
Latest change05.07.2023 12:20:49
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberCCV75DALG0