Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
19 - Information, communication and media technology
19-08 - Multimedia-, entertainment technology
19-08-10 - Audio device
19-08-10-04 - Speakers
DFM-110
ECLASS 11.0
...
19-08 - Multimedia-, entertainment technology
19-08-10 - Audio device
19-08-10-04 - Speakers
DFM-110
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1341
Vertical Mode
Expand Table
Reset filters
1/5
audio error LED
AUDIO_ERROR_LED
remote power LED
REMOTE_POWER_LED
series
SERIES
product name
PRODUCT_NAME
FAMILY
Manufacturer order number
SA810ID03
Manufacturer name
SA010ID04
Product name
SA100ID04
sort number for display sequence
SA700ID04
components
SA700ID05
acoustic design
SA700ID12
frequency range
SA700ID26
operational mode
SA700ID28
vertical beam width, digitally controlled
SA700ID31
vertical inclination angle, digitally controlled
SA700ID32
1
red = no AES/EBU
green = Airea Connect active, remote power on
Focus Modular
DFM-110
Focusmodular
1341
Fohhn
Accessories
DFM-110
16 × 1" (1.75" VC) compression drivers Hornloaded Waveguide Design
electronically steerable line array speaker
1.7 kHz – 16 kHz
aktiv, 16- DSP Kanäle P-Verstärker, Typ-D
0° – 90° in 0.1° increments
-40° – +40° in 0.1° increments
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- DFM-110
Order number
1341
Latest change
24.02.2025 06:46:24
Unit
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
19-08-10-04 Speakers
ETIM 10.0
EC002973 Weatherproof loudspeaker
OmniClass 2006
23-85_10_17_11 23-85 10 17 11 Audio-Visual System Components
OmniClass
23-37 15 23 15 23-37 15 23 15 - Stereo Speakers
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Family category
OST_ElectricalEquipment
Family work plane based
1
Uniclass2015
70_75_36_50 70 75 36 50 - Loudspeakers