2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ES2.PE (IA350 - IA500) LOG300

Expand Table
1/5
Level of Geometry
LOG
Article number
ARTNR
Länge
L [mm]
Höhe
H [mm]
Breite
B [mm]
Description
D
Housing cover
HC
Housing base
HB
Limit switches
LS
Cam
C
Cable gland
CG
Product features
PF
1
2
3
4
300
ES2.PE (IA045 - IA300)
140
107.70
75
The plastic limit switch box is for direct mounting on pneumatic actuators. The mounting brackets are according to NAMUR (VDI/VDE3845), for holes distance 80x30mm and 130x30mm and standard NAMUR shaft heights of 20 and 30mm.
Polycarbonate clear, UV resistant, self extinguishing rate V0
PPE (Polyphenyl Ether) black, self extinguishing rate V0, IP65
1xON, 1xOFF
with 2 independent adjustable cams
M20x1.5
• Housing PA6 + PC (UV resistant, self extinguishing rate V0) • Bracket PA6 with 30%GF% • Shaft material PA6 • Limit switches 1x ON, 1x OFF • Cam with 2 independent adjustable cams • Cable gland M20 x 1,5
300
ES2.PE (IA350 - IA500)
140
117.70
75
The plastic limit switch box is for direct mounting on pneumatic actuators. The mounting brackets are according to NAMUR (VDI/VDE3845), for holes distance 80x30mm and 130x30mm and standard NAMUR shaft heights of 20 and 30mm.
Polycarbonate clear, UV resistant, self extinguishing rate V0
PPE (Polyphenyl Ether) black, self extinguishing rate V0, IP65
1xON, 1xOFF
with 2 independent adjustable cams
M20x1.5
• Housing PA6 + PC (UV resistant, self extinguishing rate V0) • Bracket PA6 with 30%GF% • Shaft material PA6 • Limit switches 1x ON, 1x OFF • Cam with 2 independent adjustable cams • Cable gland M20 x 1,5
300
ES2.PE (IA550 - IA800)
155
152.86
75
The plastic limit switch box is for direct mounting on pneumatic actuators. The mounting brackets are according to NAMUR (VDI/VDE3845), for holes distance 80x30mm and 130x30mm and standard NAMUR shaft heights of 20 and 30mm.
Polycarbonate clear, UV resistant, self extinguishing rate V0
PPE (Polyphenyl Ether) black, self extinguishing rate V0, IP65
1xON, 1xOFF
with 2 independent adjustable cams
M20x1.5
• Housing PA6 + PC (UV resistant, self extinguishing rate V0) • Bracket PA6 with 30%GF% • Shaft material PA6 • Limit switches 1x ON, 1x OFF • Cam with 2 independent adjustable cams • Cable gland M20 x 1,5
300
ES2.PE (IA1000)
230
182.86
75
The plastic limit switch box is for direct mounting on pneumatic actuators. The mounting brackets are according to NAMUR (VDI/VDE3845), for holes distance 80x30mm and 130x30mm and standard NAMUR shaft heights of 20 and 30mm.
Polycarbonate clear, UV resistant, self extinguishing rate V0
PPE (Polyphenyl Ether) black, self extinguishing rate V0, IP65
1xON, 1xOFF
with 2 independent adjustable cams
M20x1.5
• Housing PA6 + PC (UV resistant, self extinguishing rate V0) • Bracket PA6 with 30%GF% • Shaft material PA6 • Limit switches 1x ON, 1x OFF • Cam with 2 independent adjustable cams • Cable gland M20 x 1,5
Show compressed display (4 configurable products)
ShorttextPlastic limit switch box
Latest change07.05.2025 06:37:23
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-06-92 Mechanical switch (accessories)

ETIM 10.0

EC002594 Accessories/spare parts for position switches

ETIM 7.0

EC002594 Accessories for position switches

OmniClass 2006

23-80_30_24_11 23-80 30 24 11 Mechanical Switchgear
23-80_50_11_14 23-80 50 11 14 Switches

OmniClass

23-35 37 27 23-35 37 27 - Limit Switches

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_MechanicalEquipment
Family work plane based0

Uniclass2015

75_51_17_75 75 51 17 75 - Safety limit switches