2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EXH10X5-S()

Expand Table
EN
1/5
Series
SERIES
Bore size
BORE [mm]
Stroke
STROKE [mm]
Magnet code
MAGNET
Position of rod
POS [mm]
Switch
SWITCH [mm]
1
2
3
4
EXH
6
5
S:With magnet
0
Blank: no switch
EXH
10
5
S:With magnet
0
Blank: no switch
EXH
16
5
S:With magnet
0
Blank: no switch
EXH
20
5
S:With magnet
0
Blank: no switch
Show compressed display (4 configurable products)
ShorttextEXH Guide cylinder
Latest change11.07.2025 02:02:14
Unit

Classifications

CNS

CNSERPBASE Object Properties