2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

569799 EXPT-95-E4-T0-HHH

Expand Table
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Working space
ARB
Drive
ANT
Motor
MOT
Attachments
ANB
Drive stroke
ANTHUB [mm]
Motor attachment position
ANMO
Particle protection
PAR
Control system
STE
Multi-axis controller
MEH
Control terminal
BED
Cable length
LEI
Preset
VOR
Axes stroke position
HUBST [mm]
Rotation angle
W [°]
Screws switch on/off
SCREWS
1
2
3
4
569797
EXPT
2021-12-31
45
E1
-
T0 without
234
HHH Standard A1/A2/A3 rear
Standard
Without
Without
Without
Without
Standard
4
0
Off
569798
EXPT
2021-12-31
70
E1
-
T0 without
344
HHH Standard A1/A2/A3 rear
Standard
Without
Without
Without
Without
Standard
4
0
Off
569799
EXPT
2026-01-31
95
E4
-
T0 without
578
HHH Standard A1/A2/A3 rear
Standard
Without
Without
Without
Without
Standard
2
0
Off
569800
EXPT
2026-01-31
120
E4
-
T0 without
698
HHH Standard A1/A2/A3 rear
Standard
Without
Without
Without
Without
Standard
2
0
Off
Show compressed display (4 configurable products)
Shorttextparallel kinematic system
Latest change02.05.2025 09:05:30
Unit

Classifications

By Functionality

BYFUNC_HANDLING Handling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-38-01-90 Robots (unspecified)
Manufacturer nameFesto

ECLASS 9.1

27-38-01-90 Robot (unspecified)
Manufacturer nameFesto

ECLASS 7.1

27-38-01-90 Robot (unclassified)
Manufacturer nameFesto

ECLASS 6.2

27-38-01-90 Robot (unclassified)
Manufacturer nameFesto

ECLASS 5.1

27-38-01-90 Robot (unclassified)
Manufacturer's nameFesto

ECLASS 5.0

27-38-01-90 Robot (unclassified)