Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SCHNEEBERGER
Measuring systems
MINISCALE PLUS
7
Accessories
Extensions - FFC cable with adapter
SCHNEEBERGER
Measuring systems
MINISCALE PLUS
7
Accessories
Extensions - FFC cable with adapter
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Extension 556 100 160
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order number
BESTNR
TYP
Lengths
L [mm]
1
2
3
556 100 160
FFC Verlängerungskabel 250 mm inklusive Adapter
250
556 100 161
FFC Verlängerungskabel 400 mm inklusive Adapter
400
556 100 162
FFC Verlängerungskabel 600 mm inklusive Adapter
600
Show compressed display (3 products)
Part information
Similar parts
Request for quote (RFQ)
SCHNEEBERGER
- Extensions
Order number
556 100 160
Shorttext
FFC cable with adapter
Latest change
20.01.2022 06:57:57
Unit
Keywords
Extensions
Measuring systems
adapter
cable
Classifications
CNS
CNSERPBASE Object Properties
Order Number
556 100 160
Compare multiple parts
Add at least 2 products with
Upload geometry
Add one more to start
Compare (0/4)