2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IFC - FBM 40-300-0

Expand Table
1/5
Order number
CNSORDERNO
Belt width
W [mm]
Drive belt width
B [mm]
Belt length x
L [mm]
Special version
INFO
Position of drive unit
POS
Speed
SP [m/min]
Belt
R
Belt selection
RAW
Conveyor belt temperature range
TF [°C]
Belt surface of the top face
RDT
Belt material
RM
Belt color
RF
Belt Description
RB
Belt thickness
T1 [mm]
Temperature range
TEMP
1
FBM 40-300
40
36
300
on request
0
Standard: 4-36
Standard
Flat belt PU 11 continuously welded, coated on one side
-10 / +60
smooth [matt] PU coated
polyester fabric
light grey
Flat belt PU 11 endlessly welded, PU coated on one side, light grey, FDA food approval no
1
0 to +40 °C
Show compressed display (1 configurable product)
ShorttextConveyor belt with center drive
Latest change16.11.2023 09:37:01
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Add at least 2 products with