Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
34_cylinders/connecting_parts
FJCNL, FJCNSL - Floating Joints - Cylinder Connectors - Female Thread Type - Standard - L Dimension Specified Type
Misumi
...
FJCNL, FJCNSL - Floating Joints - Cylinder Connectors - Female Thread Type - Standard - L Dimension Specified Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FJCNL16-50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Hardness
HARD
M
M
L 1mm Increment
L [mm]
MxPitch
MP
l
LL [mm]
D
D [mm]
H
H [mm]
T
T [mm]
W
W [mm]
L1
L1 [mm]
SR
SR [mm]
1
2
3
4
5
6
7
8
9
10
11
FJCNL8-30
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
8
30
8X1.25
14
16
23
8
14
10
60
FJCNL10-30
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
10
30
10X1.25
15
20
27
8
17
10
60
FJCNL12-40
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
12
40
12X1.25
18
25
34
10
22
12
100
FJCNL14-40
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
14
40
14X1.5
21
25
34
10
22
12
100
FJCNL16-50
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
16
50
16X1.5
24
32
43
12
27
15
100
FJCNL18-50
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
18
50
18X1.5
27
32
43
12
27
15
100
FJCNL20-60
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
20
60
20X1.5
30
40
52
15
32
18
200
FJCNL22-60
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
22
60
22X1.5
33
40
52
15
32
18
200
FJCNL24-60
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
24
60
24X1.5
36
49
62
16
41
23
200
FJCNL26-60
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
26
60
26X1.5
39
49
62
16
41
23
200
FJCNL30-60
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
30
60
30X1.5
43
54
69
18
46
24
250
Show compressed display (11 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- FJCNL, FJCNSL
Shorttext
Floating Joints - Cylinder Connectors - Female Thread Type - Standard - L Dimension Specified Type
Latest change
29.11.2024 04:28:37
Unit
Keywords
Connectors
Cylinder
Dimension Specified
Female Thread Type
Floating Joints
Standard
Type
metric
Classifications