2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FP.01.025.060

Expand Table
EN
1/5
Company
COMP
Overall width b
B [mm]
Overall lenght L
L [mm]
Thickness s
S [mm]
Distance L1
L1 [mm]
Bore separation L2
L2 [mm]
Width b1
B1 [mm]
Distance s1
S1 [mm]
Diameter d1
D1 [mm]
Diameter d2
D2 [mm]
1
2
3
SF Bordignon GmbH
25.000
60.000
30.000
15.000
30.000
11.000
18.000
11.000
17.500
SF Bordignon GmbH
32.000
60.000
38.000
15.000
30.000
16.000
23.000
13.000
20.000
SF Bordignon GmbH
32.000
80.000
38.000
20.000
40.000
16.000
23.000
13.000
20.000
Show compressed display (3 products)
ShorttextGuide Plates
Latest change09.01.2023 16:09:44
Unit

Classifications

By Categories

Cylinder Cylinder
Spring Spring

CNS

CNSERPBASE Object Properties