2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GRA-5-10x5

Expand Table
EN
1/5
Ident number
IDNR
Design No.
DN
Bore Size
SIZE
Min Total Jaw Travel
MINTRAVL
Manifold Option
MANOPT
Mounting Option
MTGOPT
Fluid Compatibility
SEAL
Lubrication
LUBE
Position
POSITION
Switch
SWITCH
Nominal Total Jaw Travel
NTJT [mm]
A Closed
ACLOSED [mm]
A Open
AOPEN [mm]
B1
B1 [mm]
B2
B2 [mm]
B3
B3 [mm]
B4
B4 [mm]
B5
B5 [mm]
1
2
3
4
GRA
5
6
4
Blank-None
Blank-None
Blank-None
Blank-None
Open-Extend
Blank-None
4
25
29
31
0
0.0
34.4
10
GRA
5
10
5
Blank-None
Blank-None
Blank-None
Blank-None
Open-Extend
Blank-None
5
27
32
34
0
0.0
38.6
16
GRA
5
16
9
Blank-None
Blank-None
Blank-None
Blank-None
Open-Extend
Blank-None
9
34
43
45
38
25.9
45.3
22
GRA
5
20
13
Blank-None
Blank-None
Blank-None
Blank-None
Open-Extend
Blank-None
13
36
49
51
46
31.0
53.6
28
Show compressed display (4 configurable products)
ShorttextGRA Gripper
Latest change11.11.2022 13:43:52
Unit
Keywords

Classifications

By Functionality

BYFUNC_DRIVING Driving

CNS

CNSPHYPROP Physical Properties

ECLASS 14.0

51-02-02-01 Parallel air gripper (pneumatics)

ECLASS 10.1

27-29-09-04 Parallel air gripper

ECLASS 6.2

27-29-09-04 Parallel air gripper
Product type descriptionSeries GRA Gripper Metric
Product nameSeries GRA Gripper
Manufacturer namePHD

ECLASS 5.1

27-29-09-04 Parallel air gripper
Product type descriptionSeries GRA Gripper Metric
Product nameSeries GRA Gripper
Manufacturer's namePHD

ETIM 10.0

EC004755 Gripper (pneumatic/hydraulic)