2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-032-969 HG-TQJ100-A

Expand Table
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Spec
SPEC
Additional Function
ADDITIONALFUNCTION
Mounting Position
MOUNTINGPOSITION
Application
APPLICATION
Aluminium Frame Size
ALUMINIUMFRAMESIZE
Aluminium Frame Groove Width
ALUMINIUMFRAMEGROOVEWIDTH
Min Torque N.m
MINTORQUENM
Max Torque N.m
MAXTORQUENM
Max Torque kgf.cm
MAXTORQUEKGFCM
1
2
170-032-969
HG-TQJ100-A
4510932169110
Butt Hinges
Hinge
Zinc Alloy
Satin Chrome
Torque Opening Direction Type
Adjustable|One-way
Horizontal
Doors/Top Covers
40
8|10
0
10
102
170-032-970
HG-TQJ100-B
4510932169127
Butt Hinges
Hinge
Zinc Alloy
Satin Chrome
Torque Closing Direction Type
Adjustable|One-way
Horizontal
Doors/Top Covers
40
8|10
0
10
102
Show compressed display (2 products)
ShorttextADJUSTABLE ONE WAY TORQUE HINGE
Latest change20.10.2025 13:45:30
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Add at least 2 products with