Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Carlo Gavazzi
Sensors
Connectivity
IO Link Master DIN rail
Carlo Gavazzi
Sensors
Connectivity
IO Link Master DIN rail
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
connectivity - IO Link Master DIN rail - yn115cei8rpio
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Code
CODE
IO Link channels
IOLC
Input type
INTYP
IO Link port connection type
IOLCON
IO Link mode rates
IOLMOD
Ethernet ports
ETHPORT
Ethernet protocol
ETH
Digital input SIO mode thresold
DISIOT
Digital input SIO mode current
DISIOC [mA]
Digital output SIO mode voltage
DOSIV [Vdc]
Digital output SIO mode current
DOSIOC [mA]
Max output current
MAXCUR [A]
1
2
YN115CEI8RPIO
8
8x configurable IO Link I/O or digital input
Screw and push-in detachable terminals
COM1, COM2, COM3
2x RJ45 connectors, 10/100BASE-TX
Ethernet/IP, Modbus TCP
High: 10,5-13Vdc, Low: 8-11,5Vdc
3
24
200
3.2
YN115CPN8RPIO
8
8x configurable IO Link I/O or digital input
Screw and push-in detachable terminals
COM1, COM2, COM3
2x RJ45 connectors, 10/100BASE-TX
Profinet IO, Modbus TCP
High: 10,5-13Vdc, Low: 8-11,5Vdc
3
24
200
3.2
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
Carlo Gavazzi
- IO Link Master DIN rail
Order number
YN115CEI8RPIO
Latest change
24.03.2021 09:33:50
Unit
Keywords
Connectivity
Sensors
Classifications
By Categories
Sensors Sensors
CNS
CNSERPBASE Object Properties