2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JGPM20X20

Expand Table
1/5
MODEL
MODEL
Bearing type
BT
Series codes
SC
Bore
BORE
Stroke
STROKE
Adjusting Stroke
AS
进气方向
INTAKE
POS
Number of sensors
MS
Type of sensors
MSM
S
T
1
2
3
4
5
6
7
8
9
10
11
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
6
5
0
空白:正面进气
0
Blank:No sensor
9.0
28.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
10
5
0
空白:正面进气
0
Blank:No sensor
10.0
32.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
12
10
0
空白:正面进气
0
Blank:No sensor
22.0
56.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
16
10
0
空白:正面进气
0
Blank:No sensor
25.0
62.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
20
20
0
空白:正面进气
0
Blank:No sensor
30.0
81.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
25
20
0
空白:正面进气
0
Blank:No sensor
38.0
91.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
32
25
0
空白:正面进气
0
Blank:No sensor
44.0
110.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
40
25
0
空白:正面进气
0
Blank:No sensor
44.0
118.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
50
25
0
空白:正面进气
0
Blank:No sensor
60.0
146.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
63
25
0
空白:正面进气
0
Blank:No sensor
70.0
158.0
JGP:薄型带导杆气缸
M:Slide bearing
Blank:Standard double acting
80
25
0
空白:正面进气
0
Blank:No sensor
75.0
198.0
Show compressed display (11 configurable products)
ShorttextTri-rod Cylinder
Latest change09.04.2026 06:03:39
Unit

Classifications

By Categories

Control_Unit Control Unit
Sealing_Cylinder Sealing Cylinder
Fitting Fitting
Cylinder Cylinder
Pneumatics Pneumatics
Standard_Part Standard Part

CNS

CNSERPBASE Object Properties
Type CodeJGPM20X20
Add at least 2 products with