2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0475.11616

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Form
FORM
diameter
A [mm]
diameter
B [mm]
distance
C [mm]
width
D [mm]
distance
E [mm]
Length
F [mm]
width
G [mm]
distance
K [mm]
Length
L [mm]
distance
M [mm]
width
P [mm]
distance
R [mm]
Screw
S [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
4
5
6
7
K0475.11212
A
12.10
12.10
30.5
25.0
32
35
25.00
55.5
65.5
43
23.0
49.5
M6X18
0.2151
Infotext
Yes
4059245229642
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0475.11414
A
14.10
14.10
30.5
25.0
32
35
25.00
55.5
65.5
43
23.0
49.5
M6X18
0.2081
Infotext
Yes
4059245229659
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0475.11616
A
16.10
16.10
30.5
25.0
32
35
25.00
55.5
65.5
43
23.0
49.5
M6X18
0.1888
Infotext
Yes
4059245229666
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0475.11818
A
18.10
18.10
30.5
25.0
32
35
25.00
55.5
65.5
43
23.0
49.5
M6X18
0.1633
Infotext
Yes
4059245229673
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0475.12020
A
20.10
20.10
30.5
25.0
32
35
25.00
55.5
65.5
43
23.0
49.5
M6X18
0.1356
Infotext
Yes
4059245229680
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0475.13030
B
30.10
30.10
40.0
38.4
38
48
0.00
78.0
87.0
58
45.5
69.0
M8X30
0.3974
Infotext
Yes
4059245229697
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0475.14040
B
40.17
40.17
60.0
50.4
50
63
0.00
112.0
124.9
87
52.0
102.5
M10X35
0.8401
Infotext
Yes
4059245229703
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Show compressed display (7 products)
Order numberK0475.11616
ShorttextTube clamps T-angle, stainless steel
Latest change23.01.2026 09:45:55
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-14-01-90 Pipe-/Hose-/Tubeclamp (unspecified)
23-14-01-07 Fixing clamp

ECLASS 12.0

23-14-02-90 Clamp (unspecified)
23-14-02-02 Mounting clamp for protection tube

ECLASS 11.1

23-14-02-90 Clamp (unspecified)

ETIM 10.0

EC000368 Tube clamp
EC002870 Cable block
EC000454 One-piece strut clamp

ETIM 8.0

EC000368 Tube clamp
EC000454 One-piece strut clamp

ETIM 7.0

EC000368 Tube clamp