2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0625.1251511

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Angle
W [mm]
width
A [mm]
width
A1 [mm]
Length
L [mm]
distance
L1 [mm]
Angle
G [°]
Suitable for square tubes
PZ
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
K0625.1201511
0
20
17
59
34
0 - 190°
25 x 25 x 1,5
0.0000
Infotext
Info
Yes
0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0625.1251511
0
25
22
68
38
0 - 190°
25 x 25 x 1,5
0.0000
Infotext
Info
Yes
0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0625.1251512
45
25
22
59
38
45 - 195°
25 x 25 x 1,5
0.0000
Infotext
Info
Yes
0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0625.1302011
0
30
26
75
40
0 - 190°
30 x 30 x 2
0.0000
Infotext
Info
Yes
0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0625.1302012
45
30
26
68
42
45 - 200°
30 x 30 x 2
0.0000
Infotext
Info
Yes
0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (5 configurable products)
Order numberK0625.1251511
ShorttextSquare tube connectors two-way swivel
Latest change23.01.2026 09:46:07
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-14-01-90 Pipe-/Hose-/Tubeclamp (unspecified)
23-14-01-07 Fixing clamp

ECLASS 12.0

23-14-02-90 Clamp (unspecified)
23-14-02-02 Mounting clamp for protection tube

ECLASS 11.1

23-14-02-90 Clamp (unspecified)

ETIM 10.0

EC000368 Tube clamp
EC002870 Cable block
EC000454 One-piece strut clamp

ETIM 8.0

EC000368 Tube clamp
EC000454 One-piece strut clamp

ETIM 7.0

EC000368 Tube clamp