2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KSS13-L5-50-M-M40-A10k134

Expand Table
EN
1/5
Ordering Code
CNSORDERNO
model
MODEL
Ball Screw Brand
BSB
Ball Screw lead
BSL [mm]
STROKE
STROKE [mm]
POS
POS [mm]
motor position
MP
motor brand
MB
Power Output
PO
brake
BRAKE
Home Sensor
HS
Limit Sensor
LS
Total length of the slide
L [mm]
kilogram
KG [kg]
1
KSS13-L5-50-M-M40-A1
KSS13
L:T-Standard MIT
5mm
50
0
M:Motor built-in
M:Mitsubishi
40:400W
Blank:Without brake
A:Motor side(in side)
1:In Side-1PCS
415
8.00
Show compressed display (1 configurable product)
ShorttextScrew Drive
Latest change09.10.2025 01:05:27
Unit

Classifications

CNS

CNSERPBASE Object Properties