2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LL40SD19-N-20

Expand Table
EN
1/5
Model
MODEL
Nominal
LV1
Material
MAT
Surface treatment
SUR
Attachment
ATT
Code
CODE
Tooth number
VAR02 [mm]
Axle Hole Specification
VAR04
Axle Hole Diameter N Specification
VAR06
Number of Operating Teeth
FIX02
Dp
FIX04 [mm]
Do
FIX06 [mm]
Ha
FIX08 [mm]
L
FIX10 [mm]
l
FIX12 [mm]
1
2
3
4
LL40S19-N-20
40
Equivalent to S45C(High Frequency Quenching of Tooth Top)
-
Fixed screw
LL40S
19
N
20
9 1/2
78.23
84
60
25
8.9
LL40SD19-N-20
40
Equivalent to S45C(High Frequency Quenching of Tooth Top)
Blackening treatment
Fixed screw
LL40SD
19
N
20
9 1/2
78.23
84
60
25
8.9
LL50S19-N-20
50
Equivalent to S45C(High Frequency Quenching of Tooth Top)
-
Fixed screw
LL50S
19
N
20
9 1/2
97.78
105
73
28
9.6
LL50SD19-N-20
50
Equivalent to S45C(High Frequency Quenching of Tooth Top)
Blackening treatment
Fixed screw
LL50SD
19
N
20
9 1/2
97.78
105
73
28
9.6
Show compressed display (4 configurable products)
Order numberP_LL40SD19-N-20
ShorttextChain Wheel, Double Pitch S Type for Small Conveyor Belt
Latest change17.10.2023 03:12:27
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Type CodeLL40SD19-N-20
Order NumberP_LL40SD19-N-20