2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LRR 35MN-S1-V0-H-122L-21-21-I

Expand Table
1/5
Model Code
MOD
Rail type
RT
Size
SIZE
Seal type
ST
Block quantity
BQ
Ball chain
BC
Preload class
PC
Rail length
RL [mm]
Starting hole position
PA
Starting hole pitch
P1 [mm]
Accuracy grade
AG
First slider position
POS1 [mm]
Second slider position
POS2 [mm]
Third slider position
POS3 [mm]
Fourth slider position
POS4 [mm]
H
H [mm]
W2
W2 [mm]
W1
W1 [mm]
1
LRR 35MN
Standard
35
S : Standard
1
Without ball chain
V0
122
P1 Standard
21
H
61
0
0
0
48
18
34
Show compressed display (1 configurable product)
ShorttextProfile rail guides
Latest change20.03.2024 11:58:21
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number84829900000
Compare multiple parts
Add at least 2 products with