2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MAFR400-8A

Expand Table
EN
1/5
Model
MODEL
Port Size
PS
Bowl
BOWL
Drain Type
DRAIN
Flow Direction
DIRECTION
Filter Element
FE
Port Thread
PT
1
MAFR400
8A:1/4
Blank:PC bowl
Blank:Semi-auto drain
Blank: Left to right
Blank:40 um
Blank:Rc thread
Show compressed display (1 configurable product)
ShorttextF.R. unit
Latest change03.12.2025 07:10:09
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Type CodeMAFR400-8A