2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCLB50-25(0)

Expand Table
EN
1/5
Ordering code
MODEL
Type
TYPE
Lock Position
LP
Core Dia.
BORE [mm]
Stroke - List of Standard Stroke - Manually (25-1800)
STROKE [mm]
Magnet
MAGNET
Mounting
MOUNTING
Thread type
THREAD
Sensor switch
SENSORSWITCH
Sensor switch number
SENSORNUMBER
Stroke Position
POS [mm]
A [mm]
AB [mm]
AC [mm]
AD [mm]
AE [mm]
B [mm]
C [mm]
1
2
3
4
5
MCLB40-25
MCL Type
Back cover with lock
40
25
Without magnet
None
PT
N/A
N/A
0
144.5
49
95.5
30.0
27.5
50
76.5
MCLB50-25
MCL Type
Back cover with lock
50
25
Without magnet
None
PT
N/A
N/A
0
152.5
57
95.5
30.0
27.5
62
88.5
MCLB63-25
MCL Type
Back cover with lock
63
25
Without magnet
None
PT
N/A
N/A
0
157.0
57
100.0
31.5
27.5
75
100.5
MCLB80-25
MCL Type
Back cover with lock
80
25
Without magnet
None
PT
N/A
N/A
0
188.0
75
113.0
39.0
33.0
94
122.5
MCLB100-25
MCL Type
Back cover with lock
100
25
Without magnet
None
PT
N/A
N/A
0
194.0
75
119.0
39.0
33.0
112
140.5
Show compressed display (5 configurable products)
ShorttextLockable Cylinder
Latest change14.02.2025 07:48:36
Unit

Classifications

CNS

CNSERPBASE Object Properties