2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCM06011H05D02(66.4,170)

Expand Table
EN
1/5
Monocarrier, Components
PN
Sensor Kit
PNSK
Sensor Rail
PNSR
Top Cover
PNTC
Stroke
STROKE [mm]
Stroke Limit
STROKEL [mm]
Ball Screw Lead
BSL
1st Slider Position
POS [mm]
2nd Slider Position
POS2 [mm]
Accuracy Grade
AG
Sensor Unit
SU
Sensor Rail
SRL
Cover Unit
CU
Motor
M
Motor Bracket/Wrap Kit or Motor Config.
MB
Wrap Kit Orientation
SIDE
Assembled Parts
NOTE
Maximum Speed
MAXS [mm/s]
Drag Torque
DRAGT [Ncm]
1
MCM06011H05D02
-
-
-
110
132
5
66.4
170
High Grade
0 - None
None
0 - None
0 - None
None
-
Monocarrier and Components are Ordered and Shipped Separately
410
2.3 - 8.5
Show compressed display (1 configurable product)
Latest change31.08.2022 06:45:22
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeMCM06011H05D02