2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MHCAS16

Expand Table
EN
1/5
Part No.
PN
Seal
SEAL
TSALG
SEALG
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
dr
DDRR [mm]
dr Tolerance
DDRRTOL [mm]
h
HH [mm]
W
W [mm]
H
H [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
S
S [mm]
W1
W1 [mm]
1
2
3
4
5
6
7
8
MHCAS8
no Seal
'', 'no Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
8
+0.028/0
9
28
18
13.0
25
15
19.8
20
MHCAS10
no Seal
'', 'no Seal', '-S', 'with Non Contact Seal', '-DS', 'with Dust Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
10
+0.028/0
10
30
19
15.0
32
22
24.8
22
MHCAS12
no Seal
'', 'no Seal', '-S', 'with Non Contact Seal', '-DS', 'with Dust Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
12
+0.034/0
11
34
21
17.0
34
24
24.8
24
MHCAS16
no Seal
'', 'no Seal', '-S', 'with Non Contact Seal', '-DS', 'with Dust Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
16
+0.034/0
14
40
27
22.2
42
32
29.8
30
MHCAS20
no Seal
'', 'no Seal', '-S', 'with Non Contact Seal', '-DS', 'with Dust Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
20
+0.041/0
17
46
33
26.0
48
32
34.8
36
MHCAS25
no Seal
'', 'no Seal', '-S', 'with Non Contact Seal', '-DS', 'with Dust Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
25
+0.041/0
20
54
39
32.0
62
42
49.8
42
MHCAS30
no Seal
'', 'no Seal', '-S', 'with Non Contact Seal', '-DS', 'with Dust Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
30
+0.041/0
24
58
47
37.0
70
50
59.8
46
MHCAS40
no Seal
'', 'no Seal'
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
40
+0.050/0
29
78
57
50.5
80
60
69.8
64
Show compressed display (8 configurable products)
ShorttextOil Free Bushing Housing Units - Wide Block Compact Type - Single
Latest change29.11.2024 04:06:10
Unit

Classifications

CNS

CNSERPBASE Object Properties