2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MV-15-S-01

Expand Table
EN
1/5
Model
MODEL
Position no.
POSNO
Connection port
CP
Type
TYPE
Button color
BC
1
MV-150
3 ports 2 positions
S : Side connection / standard
01 - Basic type
Blank: None
Show compressed display (1 configurable product)
Order numberMV-15-S-01
ShorttextMechanical valve
Latest change24.07.2020 09:04:33
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeMV-15-S-01
Order NumberMV-15-S-01