2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 272111-600

Expand Table
EN
1/5
Reference
REF
Matière
MAT
Diamètre nominal
DN [mm]
POUCES [pouces]
Ø tube
D [mm]
F [mm]
L1 [mm]
L2 [mm]
L3 [mm]
Position ecrou
ECROU1 [mm]
Position ecrou
ECROU2 [mm]
POIDS [kg]
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
272111-150
Inox A2
150
6"
168.3
M12
168.0
210
70
0
0
0.370
272111-175
Inox A2
175
7"
193.7
M12
195.0
228
65
0
0
0.580
272111-200
Inox A2
200
8"
219.1
M14
220.0
270
60
0
0
0.650
272111-225
Inox A2
225
9"
244
M4
245.0
289
60
0
0
0.730
272111-250
Inox A2
250
10"
273
M14
274.0
315
60
0
0
0.810
272111-300
Inox A2
300
12"
323.9
M16
324.0
369
60
0
0
1.270
272111-350
Inox A2
350
14"
355.6
M16
356.0
413
70
0
0
1.670
272111-400
Inox A2
400
16"
406.4
M16
408.0
465
70
0
0
2.500
272111-450
Inox A2
450
18"
457.2
M18
459.0
517
70
0
0
2.900
272111-500
Inox A2
500
20"
508
M18
510.0
565
70
0
0
3.500
272111-600
Inox A2
600
24"
609.6
M20
612.0
655
70
0
0
4.000
472111-8
Inox A4
8
1/4"
13.5
M6
14.0
32
16
0
0
0.020
472111-10
Inox A4
10
3/8''
17.2
M6
18.0
36
16
0
0
0.020
472111-15
Inox A4
15
1/2"
21.3
M6
22.0
40
18
0
0
0.030
472111-20
Inox A4
20
3/4"
26.9
M8
27.0
52
25
0
0
0.050
472111-25
Inox A4
25
1"
33.7
M8
34.0
60
25
0
0
0.060
472111-32
Inox A4
32
1"1/4
42.4
M8
43.0
68
25
0
0
0.070
472111-40
Inox A4
40
1"1/2
48.3
M8
49.0
70
28
0
0
0.070
472111-50
Inox A4
50
2''
60.3
M8
61.0
82
28
0
0
0.080
Show compressed display (50 configurable products)
Order numberbene_inox_272111-600_ 0_0
ShorttextThreaded stirrup for ISO pipe - Stainless steel A2 - A4
Latest change25.03.2021 10:23:35
Unit

Classifications

CNS

CNSERPBASE Object Properties