2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

N-MSTKD-BFD

Expand Table
1/5
Part No.
PN
Material of Contact Part
MATCP
Hardness of Contact Part
HARDCP
Material of Body
MATMB
Cord
CORD
Accessories
AC
MxP (Fine)
MP
Stroke
STROKE [mm]
Operating Point
OP [mm]
Contact Force
CF [N]
Contact Mechanism
CM
L
L [mm]
1
N-MSTKD-BFD
420 Stainless Steel
45~50HRC
303 Stainless Steel
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Hexagon Nut 2 pcs. (M6 Thickness 3.2 Wrench Size 8)
M6x0.75
2.8
0.3 from Tip (Repeatability 0.005)
0.5
NO (Normally On)
22
Show compressed display (1 product)
ShorttextContact Switches - Bolt Type M6 - With LED
Latest change29.11.2024 04:17:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
Add at least 2 products with