2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NGM32-5-P-A

Expand Table
1/5
code
CODE
type
TYPE
Material
MATE
Surface Treatment
SUR
Applicable fluids
APP
Temperature range for use
TEM
volume
VOLU [L]
Drain Valve
DRA
safety valve
SAFE
pressure gauge
PRES
Operating pressure range (Mpa)
OPER
Maximum pressure resistance (Mpa)
MAX
website link
LINK
1|NGM32-5-P-A
NGM32
vertical
carbon steel
Paint (gray)
Compressed air/vacuum gas
0~80
5
P(Equipped with drainage valve)
A(Equipped with safety valve)
No specified(No pressure gauge)
-0.1~0.95
1.25
website link
Show compressed display (1 configurable product)
ShorttextGas storage tank • Carbon steel material • Vertical
Latest change11.03.2026 08:03:41
Unit

Classifications

CNS

CNSERPBASE Object Properties
Add at least 2 products with