2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PBBR6

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Surface treatment
SUR
Code
CODE
Trunnion d
VAR02 [mm]
L
FIX02 [mm]
H
FIX04 [mm]
F
FIX06 [mm]
E
FIX08 [mm]
Dg6
FIX10 [mm]
A
FIX12 [mm]
B
FIX14 [mm]
J
FIX16 [mm]
K
FIX18 [mm]
V
FIX20 [mm]
L1
FIX22 [mm]
T1
FIX24 [mm]
L2
FIX26 [mm]
T2
FIX28 [mm]
X
FIX30 [mm]
1
PBBR6
Equivalent to S45C
Blackening treatment
PBBR
6
20
7
13
22.0
28
44
36
30
26.79
20.93
5.5
3.5
6.5
4.5
3.4
Show compressed display (1 configurable product)
Order numberP_PBBR6
ShorttextSupport Units - Fixed Side - round - Low mounting type
Latest change17.10.2023 03:11:40
Unit

Classifications

CNS

CNSERPBASE Object Properties