Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
AMR Hydraulik
TYPE PDW21 according to ISO 6020/2 - Hydraulic cylinder tie rod
PDW21 - Trunnion mount, header
AMR Hydraulik
TYPE PDW21 according to ISO 6020/2 - Hydraulic cylinder tie rod
PDW21 - Trunnion mount, header
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PDW21-63-28-10-MT1-XX-XX.01.01.01.01.01.01.01-01-G1/2-0-0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order code
CNSORDERNO
Design
BA
Pressure rating
DS [bar/MPa]
Piston diameter
AL [mm]
Piston rod diameter
MM [mm]
Stroke
X [mm]
Piston position
HUBST
Thread
KK
Wrench width piston rod
SF [mm]
Damping
DF
Venting
ET
Thread Oil connection
EE
1
2
3
4
5
6
7
8
9
10
PDW21-25-12-0-MT1-XX-XX.01.01.01.01.01.01.01-01-G1/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
25
12
0
0
M10x1.25
0
without damping
without ventilation
G1/4
PDW21-32-14-0-MT1-XX-XX.01.01.01.01.01.01.01-01-G1/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
32
14
0
0
M12x1.25
0
without damping
without ventilation
G1/4
PDW21-40-18-0-MT1-XX-XX.01.01.01.01.01.01.01-01-G3/8
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
40
18
0
0
M14x1.5
0
without damping
without ventilation
G3/8
PDW21-50-22-0-MT1-XX-XX.01.01.01.01.01.01.01-01-G1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
50
22
0
0
M18x1.5
0
without damping
without ventilation
G1/2
PDW21-63-28-10-MT1-XX-XX.01.01.01.01.01.01.01-01-G1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
63
28
10
0
M20x1.5
0
without damping
without ventilation
G1/2
PDW21-80-36-12-MT1-XX-XX.01.01.01.01.01.01.01-01-G3/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
80
36
12
0
M27x2
0
without damping
without ventilation
G3/4
PDW21-100-45-18-MT1-XX-XX.01.01.01.01.01.01.01-01-G3/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
100
45
18
0
M33x2
0
without damping
without ventilation
G3/4
PDW21-125-56-25-MT1-XX-XX.01.01.01.01.01.01.01-01-G1
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
125
56
25
0
M42x2
0
without damping
without ventilation
G1
PDW21-160-70-40-MT1-XX-XX.01.01.01.01.01.01.01-01-G1
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
160
70
40
0
M48x2
0
without damping
without ventilation
G1
PDW21-200-90-48-MT1-XX-XX.01.01.01.01.01.01.01-01-G1 1/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
210/21
200
90
48
0
M64x3
0
without damping
without ventilation
G1 1/4
Show compressed display (10 configurable products)
Part information
Similar parts
Request for quote (RFQ)
AMR Hydraulik
- PDW21
Order number
PDW21-63-28-10-MT1-XX-XX.01.01.01.01.01.01.01-01-G1/2
Shorttext
Trunnion mount, header
Latest change
18.12.2024 10:18:46
Unit
Keywords
Hydraulic cylinder
ISO
Trunnion
header
mount
tie rod
Classifications
CNS
CNSERPBASE Object Properties