Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ACE Shock Absorbers
Low-Frequency Air Spring Elements
PLM - Air spring elements
ACE Shock Absorbers
Low-Frequency Air Spring Elements
PLM - Air spring elements
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PLM 12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part no.
ARTNR
Width
A [mm]
Distance
B [mm]
Diameter
C [mm]
Thread
D
Length
E [mm]
Diameter
F [mm]
Diameter
G [mm]
Height
H [mm]
Height
I [mm]
Max. bearing load
BMAX [kg]
Product Specification
INFO
1
2
3
4
5
6
7
8
PLM 1
76
60.5
6.9
M10
12.0
73
25
65
3.2
45
Data sheet
PLM 3
106
89.0
6.9
M12
13.5
105
56
65
3.2
135
Data sheet
PLM 6
130
108.0
7.4
M12
13.5
127
60
90
3.2
250
Data sheet
PLM 12
175
152.0
7.4
M12
13.5
171
100
90
3.2
550
Data sheet
PLM 24
254
216.0
14.2
M16
19.0
245
138
90
4.8
1100
Data sheet
PLM 48
343
305.0
14.2
M16
19.0
338
190
90
4.8
2200
Data sheet
PLM 96
470
406.0
20.6
M24
22.4
468
267
90
6.4
4400
Data sheet
PLM 192
610
508.0
20.6
M24
22.4
610
400
90
6.4
8800
Data sheet
Show compressed display (8 products)
Part information
Similar parts
Request for quote (RFQ)
ACE Shock Absorbers
- PLM
Shorttext
Air spring elements
Latest change
07.02.2024 07:27:45
Unit
Keywords
Air spring elements
Shock Absorbers
Classifications
CNS
CNSERPBASE Object Properties