2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PPR-3

Expand Table
EN
1/5
Catalog Number
CN
Diameter D 0 ~ +0.1
D [mm]
Diameter D1
D1 [mm]
Length L
L [mm]
Length L1
L1 [mm]
Length s
S [mm]
Height B
B [mm]
1
2
3
4
5
6
7
PPR-3
3
3.5
4
0.60
0.7
2.4
PPR-4
4
4.6
5
0.90
1.0
3.0
PPR-5
5
5.6
6
0.90
1.4
4.0
PPR-6
6
6.5
7
1.00
1.8
5.0
PPR-8
8
8.5
9
1.10
2.4
6.5
PPR-10
10
11.0
13
1.50
3.3
8.5
PPR-12
12
13.0
16
2.30
4.0
10.0
Show compressed display (7 products)
Order numberPPR-3
ShorttextPress-Fit Plunger, Stainless Steel Body Type
Latest change26.01.2026 06:44:35
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties