2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PSFE-32-1-1204-D-Z-B-M-100W-1

Expand Table
EN
1/5
linear actuator
LA
specification
SPECIFICATION
Stroke
STROKE [mm]
POS
Screw diameter
SD
Lead screw lead
LSL [mm]
Motor mounting mode
MMM
Shaft end mounting
SEM
Installation method of ontology
IMOO
Motor brand
MB
Brake
BRAKE
Motor power
MP
Reduction ratio
RR
1
PSFE
32
1
0
12
04:4
D:Direct mount
Blank:external thread
Blank:Front cover installation
M:Mitsubishi
Blank
100
1
Show compressed display (1 configurable product)
ShorttextPush rod electric cylinder
Latest change16.01.2020 09:49:56
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodePSFE-32-1-1204-D-Z-B-M-100W-1