2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PSHM8

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Ambient Operating Temperature Range (deg Celsius)
OT
Accesories
AC
M
M
Detection Distance
DDIST [mm]
MxP (Fine Thread)
MP
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
d
DD [mm]
Output Form
OF
1
2
3
PSHM8
AMP Built-In Type
-25~130
Hexagon Nuts 2 pcs. Thickness 4, Wrench Size 13
8
2
8x1.0
55
60
0
5
NPN N.O.
PSHM12
AMP Built-In Type
-25~140
Hexagon Nuts 2 pcs. Thickness 4, Wrench Size 17
12
3
12x1.0
49
55
60
5
NPN N.O.
PSHM18
AMP Built-In Type
-25~160
Hexagon Nuts 2 pcs. Thickness 4, Wrench Size 24
18
5
18x1.0
60
70
76
3
NPN N.O.
Show compressed display (3 products)
ShorttextProximity Sensors Heat-Resisting
Latest change29.11.2024 04:17:20
Unit

Classifications

CNS

CNSERPBASE Object Properties